Menu Search

PCB Supports Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Heavy Duty

In stock

These spacers snap in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Colour Material Hole B Fix Type Operating Temperature Range Hole A Fix Type Spacer Length View
$0.177 - $0.1865 Request the lead time here
6.3 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Arrowhead Fix
25.0 mm
$0.1598 - $0.1683 Request the lead time here
6.3 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Arrowhead Fix
20.0 mm
$0.1261 - $0.1328 Request the lead time here
6.3 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Arrowhead Fix
10.0 mm
$0.2157 - $0.2271 20 In stock
6.3 mm
Natural
Nylon 6/6
Locking Arrowhead Fix
Locking Arrowhead Fix
35.0 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; 25.0 mm | 0.984 in

DLCBSHD-25M-01

Price Range
$0.1865 - $0.177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; 20.0 mm | 0.787 in

DLCBSHD-20M-01

Price Range
$0.1683 - $0.1598

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; 10.0 mm | 0.394 in

DLCBSHD-10M-01

Price Range
$0.1328 - $0.1261

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm
PCB Support - Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; Locking Arrowhead Fix ; 6.3 mm | 0.248 in ; 0.8 - 2.2 mm | 0.031 - 0.087 in ; 35.0 mm | 1.378 in

DLCBSHD-35M-01

Price Range
$0.2271 - $0.2157

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Material
    Nylon 6/6
  • Body Diameter
    7.1 mm