Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stainless Steel Retaining cable with two loop ends coated with clear PVC.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Length | Hole Size | View | |
|---|---|---|---|---|---|
| $9.7938 - $10.8518 | Request the lead time here |
5.906 in
150.0 mm
|
0.551 in
14.0 mm
|
||
| $10.9505 - $12.1335 | Request the lead time here |
12.598 in
320.0 mm
|
0.551 in
14.0 mm
|
||
| $10.6421 - $11.7918 | Request the lead time here |
5.906 in
150.0 mm
|
0.945 in
24.0 mm
|
||
| $9.0226 - $9.9972 | Request the lead time here |
7.874 in
200.0 mm
|
0.945 in
24.0 mm
|
||
| $11.4131 - $12.6462 | Request the lead time here |
7.874 in
200.0 mm
|
1.181 in
30.0 mm
|
||
| $13.4953 - $14.9532 | Request the lead time here |
19.685 in
500.0 mm
|
0.945 in
24.0 mm
|
||
| $11.7988 - $13.0734 | Request the lead time here |
12.598 in
320.0 mm
|
1.181 in
30.0 mm
|
||
| $13.8809 - $15.3805 | Request the lead time here |
19.685 in
500.0 mm
|
1.181 in
30.0 mm
|
||
| $11.3361 - $12.5608 | Request the lead time here |
12.598 in
320.0 mm
|
0.945 in
24.0 mm
|
||
| $10.6421 - $11.7918 | Request the lead time here |
7.874 in
200.0 mm
|
0.551 in
14.0 mm
|
||
| $13.1097 - $14.526 | Request the lead time here |
19.685 in
500.0 mm
|
0.551 in
14.0 mm
|
||
| $10.6421 - $11.7918 | Request the lead time here |
5.906 in
150.0 mm
|
1.181 in
30.0 mm