Menu Search

Pop Rivets

In stock

Pop Rivets are a convenient fastener used mainly when panel access is limited or restricted to one side. This means they tend to be installed on the rear (blind) side of the application, allowing the components to be joined together.

Depending on the nature of the application, these rivets can also be used instead of welds, adhesives, screws, nuts and bolts. Pop Rivets permanently fix two materials together. They are ideal for thin applications, and suitable for materials including; woods, metals and plastics.

Easily installed, with a hammer or with a special riveting tool. Pop Rivets are inserted into a tight panel hole, passing through the two materials being riveted.

Our Pop Rivet range is strong, but light in weight. It offers good electrical insulating properties, as well as resistance from vibration, abrasion and corrosion. It also features chemical resistance.

  • Materials:Nylon
  • Colours: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
6 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.3509 - $0.3694 Request the lead time here
Pop Rivet
5.1 mm
Natural
Nylon
11.0 mm
9.0 mm
$0.243 - $0.9288 11 In stock
Pop Rivet
4.1 mm
Natural
Nylon
9.0 mm
5.0 mm
$0.3007 - $0.3166 36 In stock
Pop Rivet
5.1 mm
Natural
Nylon
11.0 mm
5.0 mm
497530 $0.3236 - $0.5961 25 In stock
Pop Rivet
6.1 mm
Natural
Nylon
13.0 mm
5.0 mm
$0.3676 - $0.6773 Request the lead time here
Pop Rivet
6.1 mm
Natural
Nylon
13.0 mm
9.0 mm
$0.284 - $0.2991 22 In stock
Pop Rivet
4.1 mm
Natural
Nylon
9.0 mm
9.0 mm
Pop Rivet - Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 5.0 - 9.0 mm | 0.197 - 0.354 in;Nylon;Natural

497529

Price Range
$0.3694 - $0.3509

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rivet Type
    Pop Rivet
  • Compatible Hole Diameter Range
    5.1 mm
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    11.0 mm
Pop Rivet - Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 0.5 - 5.0 mm | 0.02 - 0.197 in;Nylon;Natural

497526

Price Range
$0.9288 - $0.243

Stock Levels
11 In stock
Attributes
  • Colour
    Natural
  • Rivet Type
    Pop Rivet
  • Compatible Hole Diameter Range
    4.1 mm
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    9.0 mm
Pop Rivet - Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 0.5 - 5.0 mm | 0.02 - 0.197 in;Nylon;Natural

497528

Price Range
$0.3166 - $0.3007

Stock Levels
36 In stock
Attributes
  • Colour
    Natural
  • Rivet Type
    Pop Rivet
  • Compatible Hole Diameter Range
    5.1 mm
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    11.0 mm
Pop Rivet - Compatible Hole Diameter 6.1 mm | 0.24 in; Compatible Panel Thickness Range 0.5 - 5.0 mm | 0.02 - 0.197 in;Nylon;Natural

497530

Price Range
$0.5961 - $0.3236

Stock Levels
25 In stock
Attributes
  • Colour
    Natural
  • Rivet Type
    Pop Rivet
  • Compatible Hole Diameter Range
    6.1 mm
  • Compatible Panel Thickness Range
    0.5 - 5.0 mm
  • Head Diameter
    13.0 mm
Pop Rivet - Compatible Hole Diameter 6.1 mm | 0.24 in; Compatible Panel Thickness Range 5.0 - 9.0 mm | 0.197 - 0.354 in;Nylon;Natural

497531

Price Range
$0.6773 - $0.3676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Rivet Type
    Pop Rivet
  • Compatible Hole Diameter Range
    6.1 mm
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    13.0 mm
Pop Rivet - Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 5.0 - 9.0 mm | 0.197 - 0.354 in;Nylon;Natural

497527

Price Range
$0.2991 - $0.284

Stock Levels
22 In stock
Attributes
  • Colour
    Natural
  • Rivet Type
    Pop Rivet
  • Compatible Hole Diameter Range
    4.1 mm
  • Compatible Panel Thickness Range
    5.0 - 9.0 mm
  • Head Diameter
    9.0 mm