Menu Search

Pot Magnets

In production

Pot Magnets are ideal for use in fixing applications such as point of sale displays, exhibitions or in work holding equipment. Our pot magnets are available in numerous sizes and fixing styles.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
16 results
Product SKUs information
Item Code Price range Availability Maximum Operating Temperature Pull Force Magnet Material Thread Size Overall Diameter Overall Height View
$47.9265 - $53.1043 Request the lead time here
500 °C
13.0 kg
Alnico 5
M5
38.0 mm
10.0 mm
$31.4007 - $34.793 Request the lead time here
500 °C
5.0 kg
Alnico 5
M5
29.0 mm
9.0 mm
$17.6881 - $19.599 Request the lead time here
100 °C
9.2 kg
Neodymium
M5
18.9 mm
8.0 mm
$21.8113 - $24.1677 Request the lead time here
220 °C
2.5 kg
Alnico 5
M6
17.5 mm
16.0 mm
$21.2275 - $23.5208 Request the lead time here
100 °C
19.6 kg
Neodymium
M4
20.0 mm
16.0 mm
$5.4528 - $6.0419 Request the lead time here
180 °C
7.0 kg
Ferrite
M5
32.0 mm
7.0 mm
$22.5089 - $24.9406 Request the lead time here
220 °C
4.0 kg
Alnico 5
M6
20.5 mm
19.0 mm
$15.7957 - $17.5022 Request the lead time here
100 °C
15.4 kg
Neodymium
M5
32.0 mm
8.0 mm
$6.0329 - $6.6847 Request the lead time here
180 °C
9.0 kg
Ferrite
M5
40.0 mm
8.0 mm
$20.021 - $22.184 Request the lead time here
500 °C
3.0 kg
Alnico 5
M5
19.0 mm
7.5 mm
$17.7701 - $19.6898 Request the lead time here
220 °C
2.0 kg
Alnico 5
M3
12.7 mm
16.0 mm
$16.5854 - $18.3773 Request the lead time here
220 °C
1.0 kg
Alnico 5
M3
9.5 mm
15.0 mm
$4.4795 - $4.9634 Request the lead time here
180 °C
3.5 kg
Ferrite
M5
25.0 mm
7.0 mm
$33.9607 - $37.6296 Request the lead time here
220 °C
6.0 kg
Alnico 5
M6
27.0 mm
25.0 mm
$66.4416 - $73.6195 Request the lead time here
220 °C
14.0 kg
Alnico 5
M6
35.0 mm
30.0 mm
$14.2161 - $15.7519 Request the lead time here
100 °C
13.7 kg
Neodymium
M4
15.0 mm
15.0 mm
Pot Magnet - Overall Diameter:38.0 mm | 1.496 in ; Overall Height:10.0 mm | 0.394 in

1219437

Price Range
$53.1043 - $47.9265

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    10.0 mm
  • Maximum Operating Temperature
    500 °C
  • Thread Size
    M5
  • Overall Diameter
    38.0 mm
  • Pull Force
    13.0 kg
Pot Magnet - Overall Diameter:29.0 mm | 1.142 in ; Overall Height:9.0 mm | 0.354 in

1219436

Price Range
$34.793 - $31.4007

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    9.0 mm
  • Maximum Operating Temperature
    500 °C
  • Thread Size
    M5
  • Overall Diameter
    29.0 mm
  • Pull Force
    5.0 kg
Pot Magnet - Overall Diameter:18.9 mm | 0.744 in ; Overall Height:8.0 mm | 0.315 in

1219428

Price Range
$19.599 - $17.6881

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Maximum Operating Temperature
    100 °C
  • Thread Size
    M5
  • Overall Diameter
    18.9 mm
  • Pull Force
    9.2 kg
Pot Magnet - Overall Diameter:17.5 mm | 0.689 in ; Overall Height:16.0 mm | 0.63 in

1219440

Price Range
$24.1677 - $21.8113

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Maximum Operating Temperature
    220 °C
  • Thread Size
    M6
  • Overall Diameter
    17.5 mm
  • Pull Force
    2.5 kg
Pot Magnet - Overall Diameter:20.0 mm | 0.787 in ; Overall Height:16.0 mm | 0.63 in

1219429

Price Range
$23.5208 - $21.2275

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Maximum Operating Temperature
    100 °C
  • Thread Size
    M4
  • Overall Diameter
    20.0 mm
  • Pull Force
    19.6 kg
Pot Magnet - Overall Diameter:32.0 mm | 1.26 in ; Overall Height:7.0 mm | 0.276 in

1219433

Price Range
$6.0419 - $5.4528

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Maximum Operating Temperature
    180 °C
  • Thread Size
    M5
  • Overall Diameter
    32.0 mm
  • Pull Force
    7.0 kg
Pot Magnet - Overall Diameter:20.5 mm | 0.807 in ; Overall Height:19.0 mm | 0.748 in

1219441

Price Range
$24.9406 - $22.5089

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    19.0 mm
  • Maximum Operating Temperature
    220 °C
  • Thread Size
    M6
  • Overall Diameter
    20.5 mm
  • Pull Force
    4.0 kg
Pot Magnet - Overall Diameter:32.0 mm | 1.26 in ; Overall Height:8.0 mm | 0.315 in

1219431

Price Range
$17.5022 - $15.7957

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Maximum Operating Temperature
    100 °C
  • Thread Size
    M5
  • Overall Diameter
    32.0 mm
  • Pull Force
    15.4 kg
Pot Magnet - Overall Diameter:40.0 mm | 1.575 in ; Overall Height:8.0 mm | 0.315 in

1219434

Price Range
$6.6847 - $6.0329

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    8.0 mm
  • Maximum Operating Temperature
    180 °C
  • Thread Size
    M5
  • Overall Diameter
    40.0 mm
  • Pull Force
    9.0 kg
Pot Magnet - Overall Diameter:19.0 mm | 0.748 in ; Overall Height:7.5 mm | 0.295 in

1219435

Price Range
$22.184 - $20.021

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.5 mm
  • Maximum Operating Temperature
    500 °C
  • Thread Size
    M5
  • Overall Diameter
    19.0 mm
  • Pull Force
    3.0 kg
Pot Magnet - Overall Diameter:12.7 mm | 0.5 in ; Overall Height:16.0 mm | 0.63 in

1219439

Price Range
$19.6898 - $17.7701

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    16.0 mm
  • Maximum Operating Temperature
    220 °C
  • Thread Size
    M3
  • Overall Diameter
    12.7 mm
  • Pull Force
    2.0 kg
Pot Magnet - Overall Diameter:9.5 mm | 0.374 in ; Overall Height:15.0 mm | 0.591 in

1219438

Price Range
$18.3773 - $16.5854

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.0 mm
  • Maximum Operating Temperature
    220 °C
  • Thread Size
    M3
  • Overall Diameter
    9.5 mm
  • Pull Force
    1.0 kg
Pot Magnet - Overall Diameter:25.0 mm | 0.984 in ; Overall Height:7.0 mm | 0.276 in

1219432

Price Range
$4.9634 - $4.4795

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    7.0 mm
  • Maximum Operating Temperature
    180 °C
  • Thread Size
    M5
  • Overall Diameter
    25.0 mm
  • Pull Force
    3.5 kg
Pot Magnet - Overall Diameter:27.0 mm | 1.063 in ; Overall Height:25.0 mm | 0.984 in

1219442

Price Range
$37.6296 - $33.9607

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    25.0 mm
  • Maximum Operating Temperature
    220 °C
  • Thread Size
    M6
  • Overall Diameter
    27.0 mm
  • Pull Force
    6.0 kg
Pot Magnet - Overall Diameter:35.0 mm | 1.378 in ; Overall Height:30.0 mm | 1.181 in

1219443

Price Range
$73.6195 - $66.4416

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    30.0 mm
  • Maximum Operating Temperature
    220 °C
  • Thread Size
    M6
  • Overall Diameter
    35.0 mm
  • Pull Force
    14.0 kg
Pot Magnet - Overall Diameter:15.0 mm | 0.591 in ; Overall Height:15.0 mm | 0.591 in

1219427

Price Range
$15.7519 - $14.2161

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    15.0 mm
  • Maximum Operating Temperature
    100 °C
  • Thread Size
    M4
  • Overall Diameter
    15.0 mm
  • Pull Force
    13.7 kg