Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
$240.558 - $266.5463 Request the lead time here
27.0
M4
25.0
Steel
4.5
M15x1.0
31.0
$240.558 - $266.5463 Request the lead time here
27.0
M6
25.0
Steel
6.6
M15x1.0
31.0
$254.4726 - $281.9642 Request the lead time here
22.0
M5
25.0
Stainless Steel
5.5
M15x1.0
26.0
$254.1582 - $281.6158 Request the lead time here
32.0
M8
32.0
Steel
9.0
M20x1.0
37.0
$254.4726 - $281.9642 Request the lead time here
22.0
M4
25.0
Stainless Steel
4.5
M15x1.0
26.0
$254.1582 - $281.6158 Request the lead time here
32.0
M6
32.0
Steel
6.6
M20x1.0
37.0
$240.558 - $266.5463 Request the lead time here
27.0
M5
25.0
Steel
5.5
M15x1.0
31.0
$282.3806 - $312.8871 Request the lead time here
41.0
M10
45.0
Steel
11.0
M30x1.5
48.0
$254.1582 - $281.6158 Request the lead time here
32.0
M10
32.0
Steel
11.0
M20x1.0
37.0
$751.4687 - $832.6524 Request the lead time here
123.0
M30
70.0
Stainless Steel
33
M50x1.5
83.0
$418.3037 - $463.4944 Request the lead time here
54.0
M10
45.0
Stainless Steel
11.0
M30x1.5
79.0
$751.4687 - $832.6524 Request the lead time here
123.0
M24
70.0
Stainless Steel
26.0
M50x1.5
83.0
$550.6893 - $610.182 Request the lead time here
70.0
M16
58.0
Stainless Steel
17.5
M40x1.5
102.0
$376.4811 - $417.1537 Request the lead time here
43.0
M10
32.0
Stainless Steel
11.0
M20x1.0
63.0
$1,050.201 - $1,163.6577 Request the lead time here
80.0
M24
70.0
Stainless Steel
26.0
M50x1.5
123.0
$327.6621 - $363.0605 Request the lead time here
79.0
M16
45.0
Stainless Steel
17.5
M30x1.5
54.0
$550.6893 - $610.182 Request the lead time here
70.0
M24
58.0
Stainless Steel
26.0
M40x1.5
102.0
$467.0442 - $517.5005 Request the lead time here
102.0
M16
58.0
Stainless Steel
22.0
M40x1.5
70.0
$334.6587 - $370.8129 Request the lead time here
35.0
M5
25.0
Stainless Steel
5.5
M15x1.0
50.0
$418.3037 - $463.4944 Request the lead time here
54.0
M12
45.0
Stainless Steel
13.5
M30x1.5
79.0
  • of 6
Precision Adjuster M4 25.0 31.0 Steel

20199951

Price Range
$266.5463 - $240.558

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M6 25.0 31.0 Steel

20199975

Price Range
$266.5463 - $240.558

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M5 25.0 26.0 Stainless Steel

20199944

Price Range
$281.9642 - $254.4726

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M8 32.0 37.0 Steel

20199999

Price Range
$281.6158 - $254.1582

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M4 25.0 26.0 Stainless Steel

20199937

Price Range
$281.9642 - $254.4726

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M6 32.0 37.0 Steel

20199982

Price Range
$281.6158 - $254.1582

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M5 25.0 31.0 Steel

20199968

Price Range
$266.5463 - $240.558

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M10 45.0 48.0 Steel

20200015

Price Range
$312.8871 - $282.3806

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M10 32.0 37.0 Steel

20200008

Price Range
$281.6158 - $254.1582

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    11.0
Precision Adjuster M30 70.0 83.0 Stainless Steel

20201852

Price Range
$832.6524 - $751.4687

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M30
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    33
Precision Adjuster M10 45.0 79.0 Stainless Steel

20201913

Price Range
$463.4944 - $418.3037

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M24 70.0 83.0 Stainless Steel

20201845

Price Range
$832.6524 - $751.4687

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    83.0
  • h2
    123.0
  • d1
    70.0
  • d2
    26.0
Precision Adjuster M16 58.0 102.0 Stainless Steel

20201944

Price Range
$610.182 - $550.6893

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M10 32.0 63.0 Stainless Steel

20201906

Price Range
$417.1537 - $376.4811

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    63.0
  • h2
    43.0
  • h3
    20.0
  • d1
    32.0
Precision Adjuster M24 70.0 123.0 Stainless Steel

20201982

Price Range
$1,163.6577 - $1,050.201

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    123.0
  • h2
    80.0
  • h3
    43.0
  • d1
    70.0
Precision Adjuster M16 45.0 54.0 Stainless Steel

20201807

Price Range
$363.0605 - $327.6621

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M24 58.0 102.0 Stainless Steel

20201968

Price Range
$610.182 - $550.6893

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    102.0
  • h2
    70.0
  • h3
    32.0
  • d1
    58.0
Precision Adjuster M16 58.0 70.0 Stainless Steel

20201814

Price Range
$517.5005 - $467.0442

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    70.0
  • h2
    102.0
  • d1
    58.0
  • d2
    22.0
Precision Adjuster M5 25.0 50.0 Stainless Steel

20201876

Price Range
$370.8129 - $334.6587

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M12 45.0 79.0 Stainless Steel

20201920

Price Range
$463.4944 - $418.3037

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0