Menu Search

Precision Adjusters - Tilt Head

In production

These Tilt Head Precision Adjusters provide fine-tuning capabilities, allowing for exact item positioning, alignment, or calibration. The tilt mechanism is the adjusters heart, allowing for exact angular adjustment of the mounting platform.

They are designed for applications with limited space and may be modified to provide optimal performance and desired outcomes.

Once adjusted, it retains its position, ensuring steadiness during operation. This is especially important when vibrations, external forces, or temperature changes may affect installation. Commonly found in electronics, robotics, machine tools, and medical equipment.

  • Once adjusted, it retains its position, ensuring steadiness during operation.
  • Designed for applications with limited space.
  • Used in electronics, robotics, machine tools, and medical equipment.
Material: Steel, Stainless Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
119 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material d2 d3 h1 View
$240.558 - $266.5463 Request the lead time here
27.0
M5
25.0
Steel
5.5
M15x1.0
31.0
$240.558 - $266.5463 Request the lead time here
27.0
M4
25.0
Steel
4.5
M15x1.0
31.0
$254.4726 - $281.9642 Request the lead time here
22.0
M5
25.0
Stainless Steel
5.5
M15x1.0
26.0
$254.1582 - $281.6158 Request the lead time here
32.0
M8
32.0
Steel
9.0
M20x1.0
37.0
$282.3806 - $312.8871 Request the lead time here
41.0
M10
45.0
Steel
11.0
M30x1.5
48.0
$240.558 - $266.5463 Request the lead time here
27.0
M6
25.0
Steel
6.6
M15x1.0
31.0
$254.4726 - $281.9642 Request the lead time here
22.0
M4
25.0
Stainless Steel
4.5
M15x1.0
26.0
$254.1582 - $281.6158 Request the lead time here
32.0
M6
32.0
Steel
6.6
M20x1.0
37.0
$282.3806 - $312.8871 Request the lead time here
41.0
M12
45.0
Steel
13.5
M30x1.5
48.0
$271.9249 - $301.3018 Request the lead time here
50.0
M4
25.0
Stainless Steel
4.5
M15x1.0
35.0
$543.7713 - $602.5166 Request the lead time here
53.0
M16
58.0
Stainless Steel
17.5
M40x1.5
62.0
$231.7532 - $256.7904 Request the lead time here
34.0
M16
45.0
Steel
17.5
M30x1.5
41.0
$268.3873 - $297.382 Request the lead time here
26.0
M8
32.0
Stainless Steel
9.0
M20x1.0
31.0
$376.4811 - $417.1537 Request the lead time here
44.0
M24
58.0
Stainless Steel
26.0
M40x1.5
53.0
$278.1355 - $308.1833 Request the lead time here
44.0
M24
58.0
Steel
26.0
M40x1.5
53.0
$209.1911 - $231.7907 Request the lead time here
50.0
M6
25.0
Steel
6.6
M15x1.0
35.0
$251.0137 - $278.1314 Request the lead time here
79.0
M12
45.0
Steel
13.5
M30x1.5
54.0
$257.9316 - $285.7969 Request the lead time here
35.0
M6
25.0
Steel
6.5
M15x1.0
50.0
$320.6655 - $355.308 Request the lead time here
54.0
M12
45.0
Steel
13.5
M30x1.5
79.0
$268.3873 - $297.382 Request the lead time here
26.0
M6
32.0
Stainless Steel
6.6
M20x1.0
31.0
  • of 6
Precision Adjuster M5 25.0 31.0 Steel

20199968

Price Range
$266.5463 - $240.558

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M4 25.0 31.0 Steel

20199951

Price Range
$266.5463 - $240.558

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M5 25.0 26.0 Stainless Steel

20199944

Price Range
$281.9642 - $254.4726

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M5
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    5.5
Precision Adjuster M8 32.0 37.0 Steel

20199999

Price Range
$281.6158 - $254.1582

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M10 45.0 48.0 Steel

20200015

Price Range
$312.8871 - $282.3806

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M10
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    11.0
Precision Adjuster M6 25.0 31.0 Steel

20199975

Price Range
$266.5463 - $240.558

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    31.0
  • h2
    27.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M4 25.0 26.0 Stainless Steel

20199937

Price Range
$281.9642 - $254.4726

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    26.0
  • h2
    22.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M6 32.0 37.0 Steel

20199982

Price Range
$281.6158 - $254.1582

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    37.0
  • h2
    32.0
  • d1
    32.0
  • d2
    6.6
Precision Adjuster M12 45.0 48.0 Steel

20200022

Price Range
$312.8871 - $282.3806

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    48.0
  • h2
    41.0
  • d1
    45.0
  • d2
    13.5
Precision Adjuster M4 25.0 35.0 Stainless Steel

20201746

Price Range
$301.3018 - $271.9249

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M4
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    4.5
Precision Adjuster M16 58.0 62.0 Stainless Steel

20200190

Price Range
$602.5166 - $543.7713

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    62.0
  • h2
    53.0
  • d1
    58.0
  • d2
    17.5
Precision Adjuster M16 45.0 41.0 Steel

20200503

Price Range
$256.7904 - $231.7532

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M16
  • h1
    41.0
  • h2
    34.0
  • d1
    45.0
  • d2
    17.5
Precision Adjuster M8 32.0 31.0 Stainless Steel

20201418

Price Range
$297.382 - $268.3873

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M8
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    9.0
Precision Adjuster M24 58.0 53.0 Stainless Steel

20201487

Price Range
$417.1537 - $376.4811

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M24 58.0 53.0 Steel

20200527

Price Range
$308.1833 - $278.1355

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M24
  • h1
    53.0
  • h2
    44.0
  • d1
    58.0
  • d2
    26.0
Precision Adjuster M6 25.0 35.0 Steel

20200817

Price Range
$231.7907 - $209.1911

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    35.0
  • h2
    50.0
  • d1
    25.0
  • d2
    6.6
Precision Adjuster M12 45.0 54.0 Steel

20200855

Price Range
$278.1314 - $251.0137

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    54.0
  • h2
    79.0
  • d1
    45.0
  • d2
    13.5
Precision Adjuster M6 25.0 50.0 Steel

20200954

Price Range
$285.7969 - $257.9316

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    50.0
  • h2
    35.0
  • h3
    15.0
  • d1
    25.0
Precision Adjuster M12 45.0 79.0 Steel

20200992

Price Range
$355.308 - $320.6655

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M12
  • h1
    79.0
  • h2
    54.0
  • h3
    25.0
  • d1
    45.0
Precision Adjuster M6 32.0 31.0 Stainless Steel

20201401

Price Range
$297.382 - $268.3873

Stock Levels
Request the lead time here
Attributes
  • For Bolt
    M6
  • h1
    31.0
  • h2
    26.0
  • d1
    32.0
  • d2
    6.6