Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
$670.0486 - $742.4361 Request the lead time here
77.0
M20
70.0
Stainless Steel
29.0
With Locknut
106.0
$132.4984 - $146.8128 Request the lead time here
28.0
M4
25.0
Steel
15.0
Standard
43.0
$132.4984 - $146.8128 Request the lead time here
28.0
M5
25.0
Steel
15.0
Standard
43.0
$185.0094 - $204.9966 Request the lead time here
41.0
M10
32.0
Steel
14.0
With Locknut
55.0
$342.4659 - $379.4636 Request the lead time here
33.0
M24
70.0
Stainless Steel
10.0
Standard
43.0
$411.539 - $455.999 Request the lead time here
63.0
M20
58.0
Stainless Steel
23.0
With Locknut
86.0
$165.8521 - $183.7697 Request the lead time here
33.0
M5
25.0
Steel
10.0
With Locknut
43.0
$240.9549 - $266.986 Request the lead time here
41.0
M10
32.0
Stainless Steel
14.0
With Locknut
55.0
$120.0577 - $133.0279 Request the lead time here
15.0
M4
25.0
Steel
4.0
Standard
19.0
$213.8599 - $236.9638 Request the lead time here
33.0
M20
70.0
Steel
10.0
Standard
43.0
$213.8599 - $236.9638 Request the lead time here
33.0
M30
70.0
Steel
10.0
Standard
43.0
$120.0577 - $133.0279 Request the lead time here
15.0
M5
25.0
Steel
4.0
Standard
19.0
$165.8521 - $183.7697 Request the lead time here
33.0
M4
25.0
Steel
10.0
With Locknut
43.0
$155.7009 - $172.5219 Request the lead time here
15.0
M4
25.0
Stainless Steel
4.0
Standard
19.0
$163.7914 - $181.4863 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
$342.4659 - $379.4636 Request the lead time here
33.0
M20
70.0
Stainless Steel
10.0
Standard
43.0
$342.4659 - $379.4636 Request the lead time here
33.0
M30
70.0
Stainless Steel
10.0
Standard
43.0
$163.7914 - $181.4863 Request the lead time here
20.0
M6
25.0
Steel
4.0
With Locknut
24.0
$171.958 - $190.5352 Request the lead time here
24.0
M6
32.0
Steel
5.0
With Locknut
29.0
$155.7009 - $172.5219 Request the lead time here
15.0
M5
25.0
Stainless Steel
4.0
Standard
19.0
  • of 6
Precision Adjuster M20 70.0 106.0 Stainless Steel

20202170

Price Range
$742.4361 - $670.0486

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M4 25.0 43.0 Steel

20202279

Price Range
$146.8128 - $132.4984

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M5 25.0 43.0 Steel

20202286

Price Range
$146.8128 - $132.4984

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M10 32.0 55.0 Steel

20202316

Price Range
$204.9966 - $185.0094

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M24 70.0 43.0 Stainless Steel

20202149

Price Range
$379.4636 - $342.4659

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M20 58.0 86.0 Stainless Steel

20202163

Price Range
$455.999 - $411.539

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M5 25.0 43.0 Steel

20202309

Price Range
$183.7697 - $165.8521

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M10 32.0 55.0 Stainless Steel

20202156

Price Range
$266.986 - $240.9549

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M10
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M4 25.0 19.0 Steel

20202217

Price Range
$133.0279 - $120.0577

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M20 70.0 43.0 Steel

20202231

Price Range
$236.9638 - $213.8599

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M30 70.0 43.0 Steel

20202248

Price Range
$236.9638 - $213.8599

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M5 25.0 19.0 Steel

20202224

Price Range
$133.0279 - $120.0577

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M4 25.0 43.0 Steel

20202293

Price Range
$183.7697 - $165.8521

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M4 25.0 19.0 Stainless Steel

20199609

Price Range
$172.5219 - $155.7009

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M4
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
$181.4863 - $163.7914

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M20 70.0 43.0 Stainless Steel

20199593

Price Range
$379.4636 - $342.4659

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M30 70.0 43.0 Stainless Steel

20199623

Price Range
$379.4636 - $342.4659

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M30
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M6 25.0 24.0 Steel

20199654

Price Range
$181.4863 - $163.7914

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M6 32.0 29.0 Steel

20199661

Price Range
$190.5352 - $171.958

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    29.0
  • h2
    24.0
  • h3
    5.0
Precision Adjuster M5 25.0 19.0 Stainless Steel

20199616

Price Range
$172.5219 - $155.7009

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M5
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0