Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
$424.75 - $470.6372 Request the lead time here
29.0
M12
45.0
Stainless Steel
7.0
With Locknut
36.0
$177.8243 - $197.0352 Request the lead time here
28.0
M6
25.0
Stainless Steel
15.0
Standard
43.0
$578.5971 - $641.1048 Request the lead time here
66.0
M20
70.0
Stainless Steel
40.0
Standard
106.0
$423.8852 - $469.679 Request the lead time here
63.0
M24
58.0
Stainless Steel
23.0
With Locknut
86.0
$139.0676 - $154.0915 Request the lead time here
22.0
M16
45.0
Steel
7.0
Standard
29.0
$170.1202 - $188.4988 Request the lead time here
28.0
M20
58.0
Steel
9.0
Standard
37.0
$313.7474 - $347.6426 Request the lead time here
66.0
M20
70.0
Steel
40.0
Standard
106.0
$324.5961 - $359.6633 Request the lead time here
66.0
M24
70.0
Steel
40.0
Standard
106.0
$252.2715 - $279.5251 Request the lead time here
63.0
M24
58.0
Steel
23.0
With Locknut
86.0
$390.3958 - $432.5715 Request the lead time here
77.0
M30
70.0
Steel
29.0
With Locknut
106.0
$198.028 - $219.4217 Request the lead time here
15.0
M6
25.0
Stainless Steel
4.0
Standard
19.0
$185.4498 - $205.4846 Request the lead time here
22.0
M16
45.0
Stainless Steel
7.0
Standard
29.0
$181.2833 - $200.8679 Request the lead time here
35.0
M8
32.0
Stainless Steel
20.0
Standard
55.0
$348.5733 - $386.2309 Request the lead time here
54.0
M20
58.0
Stainless Steel
32.0
Standard
86.0
$248.1835 - $274.9956 Request the lead time here
41.0
M8
32.0
Stainless Steel
14.0
With Locknut
55.0
$139.0676 - $154.0915 Request the lead time here
35.0
M8
32.0
Steel
20.0
Standard
55.0
$203.6096 - $225.6062 Request the lead time here
54.0
M24
58.0
Steel
32.0
Standard
86.0
$190.5597 - $211.1465 Request the lead time here
41.0
M6
32.0
Steel
14.0
With Locknut
55.0
$211.1564 - $233.9684 Request the lead time here
49.0
M16
45.0
Steel
18.0
With Locknut
67.0
$390.3958 - $432.5715 Request the lead time here
77.0
M20
70.0
Steel
29.0
With Locknut
106.0
  • of 6
Precision Adjuster M12 45.0 36.0 Stainless Steel

20199852

Price Range
$470.6372 - $424.75

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    36.0
  • h2
    29.0
  • h3
    7.0
Precision Adjuster M6 25.0 43.0 Stainless Steel

20201524

Price Range
$197.0352 - $177.8243

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    43.0
  • h2
    28.0
  • h3
    15.0
Precision Adjuster M20 70.0 106.0 Stainless Steel

20201623

Price Range
$641.1048 - $578.5971

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M24 58.0 86.0 Stainless Steel

20201715

Price Range
$469.679 - $423.8852

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M16 45.0 29.0 Steel

20200411

Price Range
$154.0915 - $139.0676

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M20 58.0 37.0 Steel

20200435

Price Range
$188.4988 - $170.1202

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M20 70.0 106.0 Steel

20200664

Price Range
$347.6426 - $313.7474

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M24 70.0 106.0 Steel

20200671

Price Range
$359.6633 - $324.5961

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    106.0
  • h2
    66.0
  • h3
    40.0
Precision Adjuster M24 58.0 86.0 Steel

20200770

Price Range
$279.5251 - $252.2715

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    86.0
  • h2
    63.0
  • h3
    23.0
Precision Adjuster M30 70.0 106.0 Steel

20201210

Price Range
$432.5715 - $390.3958

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M6 25.0 19.0 Stainless Steel

20201296

Price Range
$219.4217 - $198.028

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M16 45.0 29.0 Stainless Steel

20201357

Price Range
$205.4846 - $185.4498

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    29.0
  • h2
    22.0
  • h3
    7.0
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201548

Price Range
$200.8679 - $181.2833

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M20 58.0 86.0 Stainless Steel

20201609

Price Range
$386.2309 - $348.5733

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M8 32.0 55.0 Stainless Steel

20201678

Price Range
$274.9956 - $248.1835

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M8
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M8 32.0 55.0 Steel

20200589

Price Range
$154.0915 - $139.0676

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M24 58.0 86.0 Steel

20200657

Price Range
$225.6062 - $203.6096

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M6 32.0 55.0 Steel

20200701

Price Range
$211.1465 - $190.5597

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M6
  • h1
    55.0
  • h2
    41.0
  • h3
    14.0
Precision Adjuster M16 45.0 67.0 Steel

20200749

Price Range
$233.9684 - $211.1564

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M16
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M20 70.0 106.0 Steel

20201227

Price Range
$432.5715 - $390.3958

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M20
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0