Menu Search

Precision Adjusters

In production

These Precision Adjusters give fine-tuning capabilities, allowing for accurate placement, alignment, or calibration of an object.

They are designed for applications with limited space and may easily make minute modifications to ensure maximum performance and desired outcomes.

It provides movement stability and reproducibility. Once adjusted, it maintains its position, guaranteeing stability during operation. This is especially critical when vibrations, external pressures, or temperature changes may impact placement. Commonly used in electronics, robotics, machine tools, and medical devices.

  • Designed for applications with limited space.
  • It provides movement stability and reproducibility.
  • Used in electronics, robotics, machine tools, and medical devices.
Material: Stainless Steel, Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
120 results
Product SKUs information
Item Code Price range Availability h2 For Bolt d1 Material h3 Adjuster Type h1 View
$232.1463 - $257.2259 Request the lead time here
28.0
M16
58.0
Stainless Steel
9.0
Standard
37.0
$167.9975 - $186.1468 Request the lead time here
18.0
M10
32.0
Stainless Steel
5.0
Standard
23.0
$232.1463 - $257.2259 Request the lead time here
28.0
M24
58.0
Stainless Steel
9.0
Standard
37.0
$215.7947 - $239.1076 Request the lead time here
42.0
M10
45.0
Stainless Steel
25.0
Standard
67.0
$348.5733 - $386.2309 Request the lead time here
54.0
M24
58.0
Stainless Steel
32.0
Standard
86.0
$690.1501 - $764.7092 Request the lead time here
77.0
M30
70.0
Stainless Steel
29.0
With Locknut
106.0
$123.6594 - $137.0187 Request the lead time here
15.0
M6
25.0
Steel
4.0
Standard
19.0
$170.1202 - $188.4988 Request the lead time here
28.0
M16
58.0
Steel
9.0
Standard
37.0
$220.9832 - $244.8567 Request the lead time here
33.0
M5
25.0
Stainless Steel
10.0
With Locknut
43.0
$170.1202 - $188.4988 Request the lead time here
28.0
M24
58.0
Steel
9.0
Standard
37.0
$139.0676 - $154.0915 Request the lead time here
35.0
M6
32.0
Steel
20.0
Standard
55.0
$211.1564 - $233.9684 Request the lead time here
49.0
M12
45.0
Steel
18.0
With Locknut
67.0
$167.9975 - $186.1468 Request the lead time here
18.0
M8
32.0
Stainless Steel
5.0
Standard
23.0
$348.5733 - $386.2309 Request the lead time here
54.0
M16
58.0
Stainless Steel
32.0
Standard
86.0
$275.3839 - $305.1345 Request the lead time here
49.0
M12
45.0
Stainless Steel
18.0
With Locknut
67.0
$690.1501 - $764.7092 Request the lead time here
77.0
M24
70.0
Stainless Steel
29.0
With Locknut
106.0
$352.7399 - $390.8475 Request the lead time here
33.0
M20
70.0
Stainless Steel
10.0
Standard
43.0
$168.7051 - $186.9309 Request the lead time here
20.0
M4
25.0
Steel
4.0
With Locknut
24.0
$303.9994 - $336.8414 Request the lead time here
44.0
M24
70.0
Steel
10.0
With Locknut
54.0
$303.9994 - $336.8414 Request the lead time here
44.0
M30
70.0
Steel
10.0
With Locknut
54.0
  • of 6
Precision Adjuster M16 58.0 37.0 Stainless Steel

20201364

Price Range
$257.2259 - $232.1463

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 32.0 23.0 Stainless Steel

20201326

Price Range
$186.1468 - $167.9975

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M24 58.0 37.0 Stainless Steel

20201388

Price Range
$257.2259 - $232.1463

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M10 45.0 67.0 Stainless Steel

20201562

Price Range
$239.1076 - $215.7947

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M10
  • h1
    67.0
  • h2
    42.0
  • h3
    25.0
Precision Adjuster M24 58.0 86.0 Stainless Steel

20201616

Price Range
$386.2309 - $348.5733

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M30 70.0 106.0 Stainless Steel

20201739

Price Range
$764.7092 - $690.1501

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M6 25.0 19.0 Steel

20200367

Price Range
$137.0187 - $123.6594

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    19.0
  • h2
    15.0
  • h3
    4.0
Precision Adjuster M16 58.0 37.0 Steel

20200428

Price Range
$188.4988 - $170.1202

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M5 25.0 43.0 Stainless Steel

20200282

Price Range
$244.8567 - $220.9832

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M5
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M24 58.0 37.0 Steel

20200442

Price Range
$188.4988 - $170.1202

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M24
  • h1
    37.0
  • h2
    28.0
  • h3
    9.0
Precision Adjuster M6 32.0 55.0 Steel

20200572

Price Range
$154.0915 - $139.0676

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M6
  • h1
    55.0
  • h2
    35.0
  • h3
    20.0
Precision Adjuster M12 45.0 67.0 Steel

20200732

Price Range
$233.9684 - $211.1564

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M8 32.0 23.0 Stainless Steel

20201319

Price Range
$186.1468 - $167.9975

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M8
  • h1
    23.0
  • h2
    18.0
  • h3
    5.0
Precision Adjuster M16 58.0 86.0 Stainless Steel

20201593

Price Range
$386.2309 - $348.5733

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M16
  • h1
    86.0
  • h2
    54.0
  • h3
    32.0
Precision Adjuster M12 45.0 67.0 Stainless Steel

20201685

Price Range
$305.1345 - $275.3839

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M12
  • h1
    67.0
  • h2
    49.0
  • h3
    18.0
Precision Adjuster M24 70.0 106.0 Stainless Steel

20201722

Price Range
$764.7092 - $690.1501

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    106.0
  • h2
    77.0
  • h3
    29.0
Precision Adjuster M20 70.0 43.0 Stainless Steel

20199593

Price Range
$390.8475 - $352.7399

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    Standard
  • For Bolt
    M20
  • h1
    43.0
  • h2
    33.0
  • h3
    10.0
Precision Adjuster M4 25.0 24.0 Steel

20199630

Price Range
$186.9309 - $168.7051

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M4
  • h1
    24.0
  • h2
    20.0
  • h3
    4.0
Precision Adjuster M24 70.0 54.0 Steel

20199760

Price Range
$336.8414 - $303.9994

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M24
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0
Precision Adjuster M30 70.0 54.0 Steel

20199777

Price Range
$336.8414 - $303.9994

Stock Levels
Request the lead time here
Attributes
  • Adjuster Type
    With Locknut
  • For Bolt
    M30
  • h1
    54.0
  • h2
    44.0
  • h3
    10.0