Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Distance | Handle Material | Mount Type | Handle Colour | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $1.3098 - $1.4513 | Request the lead time here |
|
PA
|
Through Hole
|
Black
|
1.575 in
40.0 mm
|
||
| $4.3544 - $4.8249 | 7 In stock |
4.803 in
122.0 mm
|
PA
|
Plain
|
Black
|
1.575 in
40.0 mm
|
||
| $14.137 - $26.0419 | 40 In stock |
4.606 in
117.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.969 in
50.0 mm
|
||
| $13.4911 - $24.852 | Request the lead time here |
4.724 in
120.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.614 in
41.0 mm
|
||
| $13.942 - $25.6827 | Request the lead time here |
4.724 in
120.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.614 in
41.0 mm
|
||
| $14.137 - $26.0419 | Request the lead time here |
4.606 in
117.0 mm
|
PA
|
Threaded Insert
|
Black
|
1.969 in
50.0 mm
|
||
| $18.5853 - $34.2361 | Request the lead time here |
5.197 in
132.0 mm
|
PA
|
Threaded Insert
|
Black
|
2.205 in
56.0 mm
|
||
| $7.4012 - $8.2007 | Request the lead time here |
|
Nylon
|
Type 2
|
Black
|
1.063 in
27.0 mm
|
||
| $6.6636 - $7.3835 | Request the lead time here |
|
Nylon
|
Type 1
|
Black
|
1.063 in
27.0 mm
|
||
| $6.9299 - $7.6785 | Request the lead time here |
|
Nylon
|
Type 1
|
Grey
|
1.063 in
27.0 mm
|
||
| $8.9772 - $9.9471 | Request the lead time here |
|
Nylon
|
Type 3
|
Black
|
1.063 in
27.0 mm
|
||
| $18.5853 - $34.2361 | Request the lead time here |
5.197 in
132.0 mm
|
PA
|
Threaded Insert
|
Black
|
2.205 in
56.0 mm
|
||
| $16.1739 - $17.9212 | Request the lead time here |
|
PP
|
Screw Fix
|
Black
|
0.984 in
25.0 mm
|
||
| $3.5812 - $3.968 | Request the lead time here |
|
Polyamide Glass Filled
|
Screw On
|
|
3.15 in
80.0 mm
|
||
| $29.773 - $32.9894 | Request the lead time here |
|
PP
|
Screw Fix
|
Black
|
1.535 in
39.0 mm
|
||
| Request the lead time here |
|
PP
|
Screw Mount
|
Black
|
|
|||
| Request the lead time here |
|
PA6 GFR30
|
Screw Mount
|
Black
|
|
|||
| $8.7259 - $16.074 | Request the lead time here |
|
GF PA
|
Push Fit
|
Black
|
1.693 in
43.0 mm
|
||
| $4.6718 - $5.1765 | Request the lead time here |
|
PA6 GFR30
|
Screw Mount
|
Black
|
|
||
| 500 In stock |
|
PP
|
Screw Mount
|
Black
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue