Menu Search

Pull Handles - Arch Shaped Metal

In stock

The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.

These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.

  • Handle Materials and Finishes: Stainless Steel and Chrome Plated Die-Cast Zinc Alloy

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
114 results
Product SKUs information
Item Code Price range Availability Thread Size Handle Length Handle Material Mount Type Mount Style View
$80.2282 - $88.8955 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Insert
$42.5738 - $47.1732 Request the lead time here
Non Threaded
172.0 mm
Aluminium
Front Mount
$50.5634 - $56.0261 Request the lead time here
Non Threaded
146.0 mm
Aluminium
Front Mount
$143.8457 - $159.3859 Request the lead time here
M8
50.0 mm
Aluminium
Back
Threaded Insert
$49.8787 - $55.2671 Request the lead time here
Non Threaded
134.0 mm
Aluminium
Front Mount
$37.6657 - $41.7349 Request the lead time here
Non Threaded
112.0 mm
Aluminium
Front Mount
$21.7718 - $24.1239 Request the lead time here
$1.9633 - $2.1754 60 In stock
M4
64.0 mm
Die Cast Zinc Alloy
Screw Mount
Rear Installation
$19.5448 - $21.6562 Request the lead time here
$6.1711 - $6.8378 Request the lead time here
$4.9446 - $5.4788 9 In stock
$55.6884 - $102.5839 Request the lead time here
M6 x 12
463324 $82.188 - $91.067 Request the lead time here
M8
180.0 mm
Aluminium
Threaded Insert
$62.6107 - $69.3748 Request the lead time here
M6
$18.0656 - $20.0173 Request the lead time here
M5
$35.5851 - $37.458 Request the lead time here
M6
$74.0822 - $136.4669 Request the lead time here
M8 x 14
$56.0421 - $62.0966 Request the lead time here
M8
179.0 mm
Aluminium
Threaded Insert
$17.6662 - $18.5959 Request the lead time here
M6
$71.6719 - $132.0272 Request the lead time here
M8 x 14
  • of 6
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 300.0 mm | 11.811 in

1337643

Price Range
$88.8955 - $80.2282

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 172.0 mm | 6.772 in

1337650

Price Range
$47.1732 - $42.5738

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 146.0 mm | 5.748 in

1337653

Price Range
$56.0261 - $50.5634

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - M8; Mounting Hole Distance - 50.0 mm | 1.969 in; Aluminium; Black

1337645

Price Range
$159.3859 - $143.8457

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    Textured
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 134.0 mm | 5.276 in

1337652

Price Range
$55.2671 - $49.8787

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 112.0 mm | 4.409 in

1337646

Price Range
$41.7349 - $37.6657

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
Plastic One-Piece Pull Handles - ; ; ; ; ;

187700E

Price Range
$24.1239 - $21.7718

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    700.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - Die Cast Zinc Alloy ; Handle Shape Arch ; Handle Length 64.0 mm | 2.52 in; Die Cast Zinc Alloy; Natural; Chrome Plated

08511E

Price Range
$2.1754 - $1.9633

Stock Levels
60 In stock
Attributes
  • Handle Material
    Die Cast Zinc Alloy
  • Handle Finish
    Chrome Plated
  • Handle Colour
    Natural
  • Handle Type
    Machine Handle
  • Handle Shape
    Arch
Plastic One-Piece Pull Handles - 80.0 mm; ; ; ;

187300E

Price Range
$21.6562 - $19.5448

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    300.0 mm
  • Mounting Hole Diameter
    8.5 mm
Plastic One-Piece Pull Handles - ; ; ;

087500E

Price Range
$6.8378 - $6.1711

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    500.0 mm
Plastic One-Piece Pull Handles - ; ; ;

087300E

Price Range
$5.4788 - $4.9446

Stock Levels
9 In stock
Attributes
  • Mounting Hole Distance
    300.0 mm
Plastic One-Piece Pull Handles - ; ;

463288

Price Range
$102.5839 - $55.6884

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6 x 12
  • Mounting Hole Distance
    128.0 mm
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 180.0 mm | 7.087 in

463324

Price Range
$91.067 - $82.188

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Finish
    No Finish
  • Handle Colour
    Black
  • Handle Type
    Ribbed Grip Bar
  • Handle Shape
    U
U-Handle M6 195.0 mm 25.0 mm Electro Plated Stainless Steel

491377

Price Range
$69.3748 - $62.6107

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    195.0 mm
U-Handle M5 180.0 mm 12.0 mm Aluminium

491383

Price Range
$20.0173 - $18.0656

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Mounting Hole Distance
    180.0 mm
  • Standard
    RoHs
  • Standard
    REACH
U-Handle M6 130.0 mm 18.8 mm Aluminium

491387

Price Range
$37.458 - $35.5851

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    130.0 mm
  • Standard
    RoHs
  • Standard
    REACH
Plastic One-Piece Pull Handles - ; ;

463293

Price Range
$136.4669 - $74.0822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    192.0 mm
Plastic One-Piece Pull Handles - Aluminium ; Handle Shape U ; Handle Length 179.0 mm | 7.047 in

1337641

Price Range
$62.0966 - $56.0421

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Handle Colour
    Black
  • Handle Type
    Ergonomic Handle
  • Handle Shape
    U
  • Handle Style
    U Handle
U-Handle M6 100.0 mm 10.5 mm Aluminium

491385

Price Range
$18.5959 - $17.6662

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    100.0 mm
  • Standard
    RoHs
  • Standard
    REACH
Plastic One-Piece Pull Handles - ; ;

463292

Price Range
$132.0272 - $71.6719

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 14
  • Mounting Hole Distance
    180.0 mm