The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $95.5647 - $105.8888 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $53.9125 - $99.3124 | Request the lead time here |
M6 x 12
|
|
|
|
|
||
| $97.6133 - $108.1588 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $48.2499 - $53.4624 | Request the lead time here |
Non Threaded
|
5.118 in
130.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $49.1681 - $54.4799 | Request the lead time here |
M6 x 12
|
|
|
|
|
||
| $103.6836 - $114.8849 | Request the lead time here |
M5
|
5.906 in
150.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $63.8651 - $117.6463 | Request the lead time here |
Non Threaded
|
39.37 in
1000.0 mm
|
Steel
|
Non Threaded
|
|
||
| $55.9167 - $61.9576 | 14 In stock |
M6 x 12
|
|
|
|
|
||
| $178.0539 - $197.2897 | Request the lead time here |
M6
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $40.291 - $44.6438 | Request the lead time here |
Non Threaded
|
5.512 in
140.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $23.9169 - $26.5008 | Request the lead time here |
M5
|
|
|
|
|
||
| $63.1726 - $66.4976 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $27.674 - $50.9784 | Request the lead time here |
M6
|
|
|
|
|
||
| $118.1001 - $130.8588 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $10.1488 - $11.2452 | Request the lead time here |
|
|
|
|
|
||
| 287200E | $12.0633 - $22.222 | Request the lead time here |
|
|
|
|
|
|
| $7.5557 - $8.372 | Request the lead time here |
|
|
|
|
|
||
| $36.6596 - $67.5309 | Request the lead time here |
|
|
|
|
|
||
| $6.7823 - $7.515 | Request the lead time here |
|
|
|
|
|
||
| $3.2721 - $3.6256 | Request the lead time here |
M4
|
3.78 in
96.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue