The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $125.5091 - $139.0681 | Request the lead time here |
M8
|
23.622 in
600.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $106.8926 - $118.4405 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $13.5321 - $24.9276 | 5 In stock |
M5
|
|
|
|
|
||
| $11.3759 - $20.9556 | Request the lead time here |
M5
|
|
|
|
|
||
| $100.7465 - $111.6305 | Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $84.7188 - $93.8711 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $10.2754 - $18.9285 | Request the lead time here |
M5
|
|
|
|
|
||
| $63.5533 - $117.0719 | 10 In stock |
M8 x 14
|
|
|
|
|
||
| $93.5619 - $103.6696 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $57.5157 - $63.7293 | Request the lead time here |
Non Threaded
|
8.268 in
210.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $125.0897 - $138.6035 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $119.9077 - $132.8617 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| 463328 | $98.3074 - $108.9279 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Aluminium
|
Threaded Insert
|
|
|
| $47.4817 - $52.6114 | Request the lead time here |
M6
|
7.874 in
200.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $34.0134 - $37.6879 | Request the lead time here |
M6
|
4.606 in
117.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $41.2439 - $45.6998 | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $32.7578 - $36.2967 | 10 In stock |
M6
|
3.937 in
100.0 mm
|
Aluminium
|
Rear Mount
|
|
||
| $50.8489 - $56.3421 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $129.7896 - $143.8111 | Request the lead time here |
M6
|
5.906 in
150.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $160.8233 - $178.1976 | Request the lead time here |
M5
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue