Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| $54.4442 - $60.3259 | Request the lead time here |
Non Threaded
|
7.008 in
178.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $53.0245 - $97.6767 | 2 In stock |
M6 x 12
|
|
|
|
|
||
| $107.3746 - $118.9747 | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $12.7142 - $23.421 | Request the lead time here |
M5
|
|
|
|
|
||
| $21.535 - $23.8615 | Request the lead time here |
Non Threaded
|
39.37 in
1000.0 mm
|
Aluminium
|
Non Threaded
|
|
||
| $60.9057 - $67.4854 | Request the lead time here |
M8
|
7.559 in
192.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $38.758 - $42.9452 | Request the lead time here |
Non Threaded
|
4.882 in
124.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $55.7077 - $61.726 | Request the lead time here |
Non Threaded
|
7.598 in
193.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $38.9841 - $43.1957 | Request the lead time here |
Non Threaded
|
5.197 in
132.0 mm
|
Aluminium
|
Front Mount
|
|
||
| $70.1496 - $129.223 | Request the lead time here |
M8 x 14
|
|
|
|
|
||
| $90.1417 - $99.88 | 1 In stock |
M8
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $120.3491 - $133.3508 | Request the lead time here |
M6
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $97.6737 - $108.2259 | Request the lead time here |
M6
|
|
|
|
|
||
| Request the lead time here |
Non Threaded
|
12.992 in
330.0 mm
|
Aluminium
|
Screw Mount
|
|
|||
| $127.9548 - $141.7781 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $16.5576 - $30.5009 | 14 In stock |
|
|
|
|
|
||
| $138.3939 - $153.3451 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $139.5234 - $154.5966 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| Request the lead time here |
Non Threaded
|
9.055 in
230.0 mm
|
Aluminium
|
Screw Mount
|
|
|||
| $790.2775 - $875.6538 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
Stainless Steel
|
Rear Mounting