Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Handle Length | Handle Material | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|
| 287200E | $12.0633 - $22.222 | Request the lead time here |
|
|
|
|
|
|
| $7.5557 - $8.372 | Request the lead time here |
|
|
|
|
|
||
| $15.5249 - $17.2022 | Request the lead time here |
|
|
|
|
|
||
| $127.9548 - $141.7781 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $138.3939 - $153.3451 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Stainless Steel
|
Threaded Insert
|
|
||
| $139.5234 - $154.5966 | Request the lead time here |
M6
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| $56.9894 - $104.9804 | Request the lead time here |
M5
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded Insert
|
|
||
| Request the lead time here |
Non Threaded
|
12.992 in
330.0 mm
|
Aluminium
|
Screw Mount
|
|
|||
| Request the lead time here |
Non Threaded
|
9.055 in
230.0 mm
|
Aluminium
|
Screw Mount
|
|
|||
| $790.2775 - $875.6538 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
Stainless Steel
|
Rear Mounting
|
|
||
| $16.5576 - $30.5009 | 14 In stock |
|
|
|
|
|
||
| Request the lead time here |
Non Threaded
|
9.055 in
230.0 mm
|
Aluminium
|
Screw Mount
|
|
|||
| $762.1214 - $844.4559 | Request the lead time here |
M8
|
5.512 in
140.0 mm
|
Stainless Steel
|
Front Mount
|
|
||
| $3.2721 - $3.6256 | Request the lead time here |
M4
|
3.78 in
96.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
|
||
| $4.9446 - $5.4788 | 9 In stock |
|
|
|
|
|
||
| $6.7823 - $7.515 | Request the lead time here |
|
|
|
|
|
||
| $36.6596 - $67.5309 | Request the lead time here |
|
|
|
|
|
||
| $21.7718 - $24.1239 | Request the lead time here |
|
|
|
|
|
||
| $1.9633 - $2.1754 | 60 In stock |
M4
|
2.52 in
64.0 mm
|
Die Cast Zinc Alloy
|
Screw Mount
|
Rear Installation
|
||
| $6.1711 - $6.8378 | Request the lead time here |