Menu Search

Pull Handles - Bridge Shape Plastic

In stock

This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.

They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.

Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.

  • Handle Materials: Acrylonitrile Butadiene Styrene (ABS), Duroplast, Glass-filled Thermoplastic and Polyamide (PA)
  • Handle Finish options: No finish, Gloss and Sand Grain
  • Handle Colour: Black
  • Screw mounted design

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Mounting Hole Distance Handle Material Mount Type Overall Width Overall Height View
$8.0776 - $14.88 Request the lead time here
M6 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
$6.1476 - $11.3245 Request the lead time here
M5 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
$7.5529 - $13.9134 Request the lead time here
M5 x 9
133.0 mm
110.0 mm
26.0 mm
40.0 mm
$8.2089 - $15.1216 70 In stock
M6 x 9
133.0 mm
110.0 mm
26.0 mm
40.0 mm
$7.2532 - $13.3611 Request the lead time here
M5 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
$21.9521 - $40.4381 Request the lead time here
M10 x 16
160.0 mm
132.0 mm
36.0 mm
56.0 mm
$9.5956 - $17.6759 Request the lead time here
M8 x 9
156.0 mm
132.0 mm
27.0 mm
45.0 mm
$6.3537 - $11.7041 Request the lead time here
204.0 mm
179.0 mm
28.0 mm
50.0 mm
$5.0458 - $9.295 10 In stock
139.0 mm
117.0 mm
26.0 mm
41.0 mm
$21.27 - $39.1816 Request the lead time here
M8 x 9
140.0 mm
120.0 mm
30.0 mm
48.0 mm
$12.5527 - $23.1233 Request the lead time here
M6 x 9
112.0 mm
93.5 mm
21.0 mm
36.0 mm
$4.6672 - $8.5975 Request the lead time here
156.0 mm
132.0 mm
27.0 mm
45.0 mm
$4.1426 - $7.631 Request the lead time here
139.0 mm
117.0 mm
26.0 mm
41.0 mm
$7.7404 - $14.2586 Request the lead time here
M8 x 9
139.0 mm
117.0 mm
26.0 mm
41.0 mm
$8.8272 - $16.2607 68 In stock
M8 x 9
133.0 mm
117.0 mm
26.0 mm
40.0 mm
$3.1493 - $5.8014 Request the lead time here
112.0 mm
93.5 mm
21.0 mm
36.0 mm
$21.0573 - $38.7899 Request the lead time here
M6 x 9
140.0 mm
120.0 mm
30.0 mm
48.0 mm
$15.347 - $28.2709 Request the lead time here
M8 x 15
140.0 mm
117.0 mm
30.0 mm
48.0 mm
$4.7047 - $8.6666 Request the lead time here
156.0 mm
132.0 mm
27.0 mm
45.0 mm
462229 $7.6093 - $14.017 8 In stock
M6 x 9
121.0 mm
105.0 mm
26.0 mm
37.0 mm
  • of 2
Pull Handle - ; ; M6 x 9 ; Overall Length 133.0 mm | 5.236 in

462233

Price Range
$14.88 - $8.0776

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Pull Handle - ; ; M5 x 9 ; Overall Length 121.0 mm | 4.764 in

462228

Price Range
$11.3245 - $6.1476

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Pull Handle - ; ; M5 x 9 ; Overall Length 133.0 mm | 5.236 in

462230

Price Range
$13.9134 - $7.5529

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Pull Handle - ; ; M6 x 9 ; Overall Length 133.0 mm | 5.236 in

462231

Price Range
$15.1216 - $8.2089

Stock Levels
70 In stock
Attributes
  • Mounting Hole Distance
    110.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Pull Handle - ; ; M5 x 9 ; Overall Length 133.0 mm | 5.236 in

462232

Price Range
$13.3611 - $7.2532

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M5 x 9
  • Colour
    Black
Pull Handle - ; ; M10 x 16 ; Overall Length 160.0 mm | 6.299 in

462252

Price Range
$40.4381 - $21.9521

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    56.0 mm
  • Overall Length
    160.0 mm
  • Thread Size
    M10 x 16
  • Colour
    Black
Pull Handle - ; ; M8 x 9 ; Overall Length 156.0 mm | 6.142 in

462238

Price Range
$17.6759 - $9.5956

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Pull Handle - ; ; ; Overall Length 204.0 mm | 8.031 in

462245

Price Range
$11.7041 - $6.3537

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    179.0 mm
  • Overall Height
    50.0 mm
  • Overall Length
    204.0 mm
  • Colour
    Black
  • Material
    Glass Filled Thermoplastic
Pull Handle - ; ; ; Overall Length 139.0 mm | 5.472 in

462242

Price Range
$9.295 - $5.0458

Stock Levels
10 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Material
    Glass Filled Thermoplastic
Pull Handle - ; ; M8 x 9 ; Overall Length 140.0 mm | 5.512 in

462250

Price Range
$39.1816 - $21.27

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Pull Handle - ; ; M6 x 9 ; Overall Length 112.0 mm | 4.409 in

462235

Price Range
$23.1233 - $12.5527

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Pull Handle - ; ; ; Overall Length 156.0 mm | 6.142 in

462243

Price Range
$8.5975 - $4.6672

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Material
    Glass Filled Thermoplastic
Pull Handle - ; ; ; Overall Length 139.0 mm | 5.472 in

462241

Price Range
$7.631 - $4.1426

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Colour
    Black
  • Material
    Glass Filled Thermoplastic
Pull Handle - ; ; M8 x 9 ; Overall Length 139.0 mm | 5.472 in

462236

Price Range
$14.2586 - $7.7404

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    41.0 mm
  • Overall Length
    139.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Pull Handle - ; ; M8 x 9 ; Overall Length 133.0 mm | 5.236 in

462234

Price Range
$16.2607 - $8.8272

Stock Levels
68 In stock
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    40.0 mm
  • Overall Length
    133.0 mm
  • Thread Size
    M8 x 9
  • Colour
    Black
Pull Handle - ; ; ; Overall Length 112.0 mm | 4.409 in

462240

Price Range
$5.8014 - $3.1493

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    93.5 mm
  • Overall Height
    36.0 mm
  • Overall Length
    112.0 mm
  • Colour
    Black
  • Material
    Glass Filled Thermoplastic
Pull Handle - ; ; M6 x 9 ; Overall Length 140.0 mm | 5.512 in

462249

Price Range
$38.7899 - $21.0573

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    120.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black
Pull Handle - ; ; M8 x 15 ; Overall Length 140.0 mm | 5.512 in

462248

Price Range
$28.2709 - $15.347

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    117.0 mm
  • Overall Height
    48.0 mm
  • Overall Length
    140.0 mm
  • Thread Size
    M8 x 15
  • Colour
    Black
Pull Handle - ; ; ; Overall Length 156.0 mm | 6.142 in

462244

Price Range
$8.6666 - $4.7047

Stock Levels
Request the lead time here
Attributes
  • Mounting Hole Distance
    132.0 mm
  • Overall Height
    45.0 mm
  • Overall Length
    156.0 mm
  • Colour
    Black
  • Material
    Glass Filled Thermoplastic
Pull Handle - ; ; M6 x 9 ; Overall Length 121.0 mm | 4.764 in

462229

Price Range
$14.017 - $7.6093

Stock Levels
8 In stock
Attributes
  • Mounting Hole Distance
    105.0 mm
  • Overall Height
    37.0 mm
  • Overall Length
    121.0 mm
  • Thread Size
    M6 x 9
  • Colour
    Black