Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Mounting Hole Distance | Handle Material | Mount Type | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $21.27 - $39.1816 | Request the lead time here |
M8 x 9
|
5.512 in
140.0 mm
|
4.724 in
120.0 mm
|
|
|
1.181 in
30.0 mm
|
1.89 in
48.0 mm
|
||
| $4.7047 - $8.6666 | Request the lead time here |
|
6.142 in
156.0 mm
|
5.197 in
132.0 mm
|
|
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| 462229 | $7.6093 - $14.017 | 8 In stock |
M6 x 9
|
4.764 in
121.0 mm
|
4.134 in
105.0 mm
|
|
|
1.024 in
26.0 mm
|
1.457 in
37.0 mm
|
|
| $21.0885 - $38.8474 | Request the lead time here |
M8 x 15
|
6.299 in
160.0 mm
|
5.197 in
132.0 mm
|
|
|
1.417 in
36.0 mm
|
2.205 in
56.0 mm
|
||
| $8.8272 - $16.2607 | 68 In stock |
M8 x 9
|
5.236 in
133.0 mm
|
4.606 in
117.0 mm
|
|
|
1.024 in
26.0 mm
|
1.575 in
40.0 mm
|
||
| $2.5874 - $2.8669 | Request the lead time here |
M8
|
6.26 in
159.0 mm
|
|
ABS
|
Screw Mount
|
1.437 in
36.5 mm
|
2.165 in
55.0 mm
|
||
| $1.3285 - $1.4721 | Request the lead time here |
|
5.906 in
150.0 mm
|
5.197 in
132.0 mm
|
Nylon
|
Screw Mount
|
1.063 in
27.0 mm
|
1.772 in
45.0 mm
|
||
| $0.3114 - $0.5737 | Request the lead time here |
Non Threaded
|
6.22 in
158.0 mm
|
0.945 in
24.0 mm
|
LDPE
|
Clip In
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm
|
||
| $0.3845 - $0.4049 | Request the lead time here |
Non Threaded
|
5.906 in
150.0 mm
|
0.453 in
11.5 mm
|
HDPE
|
Clip In
|
1.063 in
27.0 mm
|
0.453 in
11.5 mm
|
||
| $0.3773 - $0.4181 | Request the lead time here |
Non Threaded
|
5.906 in
150.0 mm
|
5.906 in
150.0 mm
|
LDPE
|
Clip In
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
||
| $0.3209 - $0.3377 | Request the lead time here |
Non Threaded
|
5.906 in
150.0 mm
|
5.906 in
150.0 mm
|
HDPE
|
Clip In
|
0.453 in
11.5 mm
|
1.063 in
27.0 mm
|
||
| $0.3863 - $0.428 | Request the lead time here |
Non Threaded
|
6.299 in
160.0 mm
|
6.299 in
160.0 mm
|
LDPE
|
Clip In
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
| $0.7069 - $1.3024 | Request the lead time here |
Non Threaded
|
6.299 in
160.0 mm
|
6.299 in
160.0 mm
|
LDPE
|
Clip In
|
0.63 in
16.0 mm
|
1.024 in
26.0 mm
|
||
| $0.1933 - $0.2142 | Request the lead time here |
Non Threaded
|
6.22 in
158.0 mm
|
0.945 in
24.0 mm
|
LDPE
|
Clip In
|
0.945 in
24.0 mm
|
0.945 in
24.0 mm