Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$52.7751 - $58.4767 Request the lead time here
M8
160.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$47.9971 - $53.1825 Request the lead time here
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$36.9475 - $38.892 Request the lead time here
M5
86.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$38.7197 - $42.9028 Request the lead time here
M6
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$48.1548 - $50.6892 Request the lead time here
M5
180.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$41.4515 - $76.358 Request the lead time here
M5
120.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$98.3518 - $108.977 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole
Tubular
$76.8066 - $85.1043 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
$96.9154 - $107.3856 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$142.803 - $158.2304 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
$121.6357 - $134.7765 Request the lead time here
M10
180.0 mm
Stainless Steel
Threaded Hole;Back Mount
Folding
$81.0401 - $89.7951 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$100.9221 - $111.825 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole
Tubular
$161.2486 - $178.6689 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole
Tubular
$37.5132 - $41.5658 1 In stock
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$107.499 - $119.1126 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole
Tubular
$82.8544 - $91.8054 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
$91.7749 - $101.6896 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$76.8822 - $85.1881 Request the lead time here
M10
120.0 mm
Steel
Threaded Hole;Back Mount
Folding
$81.6449 - $90.4652 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
  • of 4
Metal One-Piece Pull Handles - Mounting Hole Distance - 160.0 mm | 6.299 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220491

Price Range
$58.4767 - $52.7751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    160.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220489

Price Range
$53.1825 - $47.9971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    128.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 86.0 mm | 3.386 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

463305

Price Range
$38.892 - $36.9475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    86.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M6 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220488

Price Range
$42.9028 - $38.7197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    128.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 180.0 mm | 7.087 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

463307

Price Range
$50.6892 - $48.1548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    180.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 120.0 mm | 4.724 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

463306

Price Range
$76.358 - $41.4515

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    120.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 400.0 mm | 15.748 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504482

Price Range
$108.977 - $98.3518

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    400.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 200.0 mm | 7.874 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504487

Price Range
$85.1043 - $76.8066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 500.0 mm | 19.685 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504501

Price Range
$107.3856 - $96.9154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    500.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 800.0 mm | 31.496 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504503

Price Range
$158.2304 - $142.803

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    800.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 180.0 mm | 7.087 in ; Thread Size - M10 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Stainless Steel

1504602

Price Range
$134.7765 - $121.6357

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Handle Material
    Stainless Steel
  • Handle Style
    Folding
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    180.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 300.0 mm | 11.811 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504494

Price Range
$89.7951 - $81.0401

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    300.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 400.0 mm | 15.748 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504481

Price Range
$111.825 - $100.9221

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    400.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 800.0 mm | 31.496 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504485

Price Range
$178.6689 - $161.2486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    800.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 112.0 mm | 4.409 in ; Thread Size - M6 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220487

Price Range
$41.5658 - $37.5132

Stock Levels
1 In stock
Attributes
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    112.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 500.0 mm | 19.685 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504483

Price Range
$119.1126 - $107.499

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    500.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 300.0 mm | 11.811 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504491

Price Range
$91.8054 - $82.8544

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    300.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 400.0 mm | 15.748 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504497

Price Range
$101.6896 - $91.7749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    400.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 120.0 mm | 4.724 in ; Thread Size - M10 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Steel

1504599

Price Range
$85.1881 - $76.8822

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Handle Material
    Steel
  • Handle Style
    Folding
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    120.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 300.0 mm | 11.811 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504492

Price Range
$90.4652 - $81.6449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    300.0 mm