This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
---|---|---|---|---|---|---|---|---|
$37.5132 - $41.5658 | 1 In stock |
M6
|
4.409 in
112.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
$38.7197 - $42.9028 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
$52.7751 - $58.4767 | Request the lead time here |
M8
|
6.299 in
160.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
$47.9971 - $53.1825 | Request the lead time here |
M8
|
5.039 in
128.0 mm
|
Aluminium
|
Rear Threaded Blind Hole
|
Inclined Cabinet
|
||
$48.1548 - $50.6892 | Request the lead time here |
M5
|
7.087 in
180.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
$36.9475 - $38.892 | Request the lead time here |
M5
|
3.386 in
86.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
$41.4515 - $76.358 | Request the lead time here |
M5
|
4.724 in
120.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Pull
|
||
$155.73 - $172.554 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$81.0401 - $89.7951 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$97.2178 - $107.7207 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$76.8822 - $85.1881 | Request the lead time here |
M10
|
4.724 in
120.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$81.4937 - $90.2977 | Request the lead time here |
M10
|
7.087 in
180.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$76.8066 - $85.1043 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$96.9154 - $107.3856 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$142.7273 - $158.1466 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$121.6357 - $134.7765 | Request the lead time here |
M10
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$76.5042 - $84.7693 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$138.4939 - $153.4558 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$82.4765 - $91.3866 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$95.328 - $105.6266 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue