This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
---|---|---|---|---|---|---|---|---|
$82.4765 - $91.3866 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$76.8066 - $85.1043 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$90.0362 - $99.7631 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$95.328 - $105.6266 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$96.9154 - $107.3856 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$142.803 - $158.2304 | Request the lead time here |
M8
|
31.496 in
800.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$121.6357 - $134.7765 | Request the lead time here |
M10
|
7.087 in
180.0 mm
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$107.499 - $119.1126 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$76.0507 - $84.2667 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$100.9221 - $111.825 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$89.9605 - $99.6792 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$105.2311 - $116.5997 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$81.0401 - $89.7951 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Operator Side
|
Inclined Tubular
|
||
$95.5547 - $105.8778 | Request the lead time here |
M8
|
19.685 in
500.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$118.9899 - $131.8447 | Request the lead time here |
M10
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$82.8544 - $91.8054 | Request the lead time here |
M8
|
11.811 in
300.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$118.1583 - $130.9234 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Folding
|
||
$98.3518 - $108.977 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole
|
Tubular
|
||
$76.8066 - $85.1043 | Request the lead time here |
M8
|
7.874 in
200.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
$89.885 - $99.5955 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Hole;Back Mount
|
Inclined Tubular
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue