Menu Search

Pull Handles - Metal/Female Angled Right Angle

In stock

This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.

The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.

Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
67 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type Handle Style View
$81.6449 - $90.4652 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
$161.2486 - $178.6689 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole
Tubular
$138.4939 - $153.4558 Request the lead time here
M8
800.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
$76.5042 - $84.7693 Request the lead time here
M10
100.0 mm
Steel
Threaded Hole;Back Mount
Folding
$52.7751 - $58.4767 Request the lead time here
M8
160.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$37.5132 - $41.5658 1 In stock
M6
112.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$38.7197 - $42.9028 Request the lead time here
M6
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$47.9971 - $53.1825 Request the lead time here
M8
128.0 mm
Aluminium
Rear Threaded Blind Hole
Inclined Cabinet
$8.2454 - $9.1362 Request the lead time here
M5
88.0 mm
Aluminium
Threaded
Drawer
$12.1058 - $13.4135 Request the lead time here
M5
250.0 mm
Aluminium
Threaded
Drawer
$36.9475 - $38.892 Request the lead time here
M5
86.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$48.1548 - $50.6892 Request the lead time here
M5
180.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$41.4515 - $76.358 Request the lead time here
M5
120.0 mm
Aluminium
Threaded Hole;Back Mount
Pull
$82.4765 - $91.3866 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole
Tubular
$76.8066 - $85.1043 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$90.0362 - $99.7631 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$96.9154 - $107.3856 Request the lead time here
M8
500.0 mm
Aluminium
Threaded Hole;Operator Side
Inclined Tubular
$83.6859 - $92.7268 Request the lead time here
M8
200.0 mm
Aluminium
Threaded Hole
Tubular
$118.1583 - $130.9234 Request the lead time here
M10
100.0 mm
Stainless Steel
Threaded Hole;Back Mount
Folding
$91.6237 - $101.5221 Request the lead time here
M8
400.0 mm
Aluminium
Threaded Hole;Back Mount
Inclined Tubular
  • of 4
Metal One-Piece Pull Handles - Mounting Hole Distance - 300.0 mm | 11.811 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504492

Price Range
$90.4652 - $81.6449

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    300.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 800.0 mm | 31.496 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504485

Price Range
$178.6689 - $161.2486

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    800.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 800.0 mm | 31.496 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504504

Price Range
$153.4558 - $138.4939

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    800.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 100.0 mm | 3.937 in ; Thread Size - M10 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Steel

1504597

Price Range
$84.7693 - $76.5042

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Handle Material
    Steel
  • Handle Style
    Folding
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    100.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 160.0 mm | 6.299 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220491

Price Range
$58.4767 - $52.7751

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    160.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 112.0 mm | 4.409 in ; Thread Size - M6 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220487

Price Range
$41.5658 - $37.5132

Stock Levels
1 In stock
Attributes
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    112.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M6 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220488

Price Range
$42.9028 - $38.7197

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    128.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 128.0 mm | 5.039 in ; Thread Size - M8 ; Mount Type - Rear Threaded Blind Hole ; Handle Material - Aluminium

1220489

Price Range
$53.1825 - $47.9971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Cabinet
  • Mount Type
    Rear Threaded Blind Hole
  • Mounting Hole Distance
    128.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 88.0 mm | 3.465 in; Aluminium; Natural

184574088E

Price Range
$9.1362 - $8.2454

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    88.0 mm
Metal One-Piece Pull Handles - M5; Mounting Hole Distance - 250.0 mm | 9.843 in; Aluminium; Natural

1845740250E

Price Range
$13.4135 - $12.1058

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Drawer
  • Mount Type
    Threaded
  • Mounting Hole Distance
    250.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 86.0 mm | 3.386 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

463305

Price Range
$38.892 - $36.9475

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    86.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 180.0 mm | 7.087 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

463307

Price Range
$50.6892 - $48.1548

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    180.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 120.0 mm | 4.724 in ; Thread Size - M5 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

463306

Price Range
$76.358 - $41.4515

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Handle Material
    Aluminium
  • Handle Style
    Pull
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    120.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 200.0 mm | 7.874 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504478

Price Range
$91.3866 - $82.4765

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 200.0 mm | 7.874 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504489

Price Range
$85.1043 - $76.8066

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 400.0 mm | 15.748 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504498

Price Range
$99.7631 - $90.0362

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    400.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 500.0 mm | 19.685 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Operator Side ; Handle Material - Aluminium

1504501

Price Range
$107.3856 - $96.9154

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Operator Side
  • Mounting Hole Distance
    500.0 mm
Oval Metal Pull Handle - Mounting Hole Distance - 200.0 mm | 7.874 in ; Thread Size - M8 ; Mount Type - Threaded Hole ; Handle Material - Aluminium

1504477

Price Range
$92.7268 - $83.6859

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Tubular
  • Mount Type
    Threaded Hole
  • Mounting Hole Distance
    200.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 100.0 mm | 3.937 in ; Thread Size - M10 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Stainless Steel

1504598

Price Range
$130.9234 - $118.1583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Handle Material
    Stainless Steel
  • Handle Style
    Folding
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    100.0 mm
Metal One-Piece Pull Handles - Mounting Hole Distance - 400.0 mm | 15.748 in ; Thread Size - M8 ; Mount Type - Threaded Hole;Back Mount ; Handle Material - Aluminium

1504495

Price Range
$101.5221 - $91.6237

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Handle Material
    Aluminium
  • Handle Style
    Inclined Tubular
  • Mount Type
    Threaded Hole;Back Mount
  • Mounting Hole Distance
    400.0 mm