This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | Handle Style | View | |
|---|---|---|---|---|---|---|---|---|
| $9.3572 - $10.3681 | Request the lead time here |
M10
|
|
Stainless Steel
|
Threaded Hole
|
Pull
|
||
| $6.2267 - $6.8994 | 72 In stock |
M10
|
|
Carbon Steel
|
Threaded Hole
|
Pull
|
||
| $81.3652 - $90.1553 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $66.0356 - $73.1696 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $64.8563 - $71.863 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $86.0223 - $95.3156 | Request the lead time here |
M5
|
|
Stainless Steel
|
Threaded Hole;Back Mount
|
Pull
|
||
| $27.2911 - $30.2393 | Request the lead time here |
M4
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $29.284 - $32.4476 | Request the lead time here |
M4
|
3.78 in
96.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $26.3543 - $29.2015 | Request the lead time here |
M4
|
3.465 in
88.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $97.2744 - $107.7832 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Stainless Steel
|
Threaded Hole
|
Oval Bar
|
||
| $27.9046 - $30.9192 | 40 In stock |
M4
|
4.724 in
120.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $92.8682 - $102.901 | Request the lead time here |
M6
|
4.409 in
112.0 mm
|
Stainless Steel
|
Threaded Hole
|
Oval Bar
|
||
| $114.9577 - $127.377 | Request the lead time here |
M6
|
6.299 in
160.0 mm
|
Stainless Steel
|
Threaded Hole
|
Oval Bar
|
||
| $28.9779 - $32.1085 | Request the lead time here |
M4
|
5.039 in
128.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
| $27.3209 - $30.2724 | Request the lead time here |
M4
|
2.52 in
64.0 mm
|
Stainless Steel
|
Threaded Hole
|
U Handle
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue