Flange Mount Hinged Pull Handles includes heavy duty, spring-loaded handles that return to a resting 'flat' position automatically when not in use.
Material options include Black Glass-Filled Nylon or Die Cast Zinc Alloy. The handle is rectangular in shape and features either a 90 or 180 degree swing hinge.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Material | Hinge Type | Handle Colour | View | |
|---|---|---|---|---|---|---|---|
| $122.4383 - $135.6658 | Request the lead time here |
6.063 in
154.0 mm
|
|
|
|
||
| $13.6609 - $13.6609 | Request the lead time here |
5.118 in
130.0 mm
|
Die Cast Zinc Alloy
|
90 ° Swing
|
Grey
|
||
| $8.4075 - $9.3158 | Request the lead time here |
4.37 in
111.0 mm
|
Die Cast Zinc Alloy
|
90 ° Swing
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue