Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Angled Arch are a style of pull handle that are front mounted and through-hole mounting. They have an ergonomic profile for pleasing aesthetics and user comfort during use. These pull handles are strong and suitable for machine applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | View | |
|---|---|---|---|---|
| $2.5992 - $2.88 | Request the lead time here |
2.165 in
55.0 mm
|
||
| $3.1191 - $3.456 | Request the lead time here |
|
||
| $9.054 - $10.0321 | Request the lead time here |
12.913 in
328.0 mm
|
||
| $7.295 - $8.0831 | Request the lead time here |
12.992 in
330.0 mm
|
||
| $24.2066 - $25.4807 | Request the lead time here |
7.008 in
178.0 mm
|
||
| $3.0815 - $3.4144 | Request the lead time here |
7.343 in
186.5 mm
|
||
| $31.037 - $32.6705 | Request the lead time here |
|
||
| $6.9896 - $7.3575 | Request the lead time here |
|
||
| $14.5679 - $15.3346 | Request the lead time here |
|
||
| $13.5082 - $14.2192 | Request the lead time here |
5.315 in
135.0 mm
|
||
| $3.4272 - $3.6075 | Request the lead time here |
5.669 in
144.0 mm
|
||
| $18.033 - $19.9811 | Request the lead time here |
13.071 in
332.0 mm