Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Material | Mount Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $70.1646 - $77.7447 | Request the lead time here |
13.78 in
350.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| $71.4832 - $79.2057 | Request the lead time here |
15.748 in
400.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| $38.3749 - $42.5207 | Request the lead time here |
40.63 in
1032.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| $22.1306 - $24.5215 | Request the lead time here |
17.008 in
432.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| $96.9481 - $107.4217 | Request the lead time here |
40.669 in
1033.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $62.6032 - $69.3665 | Request the lead time here |
24.921 in
633.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $18.5711 - $20.5774 | 20 In stock |
20.945 in
532.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| $30.8708 - $34.2058 | Request the lead time here |
32.756 in
832.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| $81.1288 - $89.8934 | Request the lead time here |
36.732 in
933.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $58.1739 - $64.4587 | Request the lead time here |
13.11 in
333.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $23.2176 - $25.7259 | Request the lead time here |
24.882 in
632.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
||
| Request the lead time here |
28.819 in
732.0 mm
|
Steel
|
Front Counterbored Through Hole
|
4.213 in
107.0 mm
|
|||
| $55.3481 - $61.3275 | Request the lead time here |
17.047 in
433.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $68.9168 - $76.3621 | Request the lead time here |
28.858 in
733.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $61.5911 - $68.245 | Request the lead time here |
20.984 in
533.0 mm
|
Stainless Steel
|
Threaded Female
|
3.15 in
80.0 mm
|
||
| $66.0006 - $73.1308 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| $74.6831 - $82.7513 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| $77.9375 - $86.3573 | Request the lead time here |
19.685 in
500.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| $68.6377 - $76.0529 | Request the lead time here |
11.811 in
300.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm
|
||
| $69.82 - $77.3628 | Request the lead time here |
9.843 in
250.0 mm
|
Aluminium
|
Threaded
|
2.598 in
66.0 mm