Menu Search

Pull Handles - Through Hole Angled Right Angle

In stock

High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Overall Length Handle Material Mount Type Overall Height View
$98.786 - $109.4581 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
$85.3745 - $94.5978 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
$67.1706 - $74.4273 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
$77.749 - $86.1484 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
$64.1266 - $71.0545 Request the lead time here
200.0 mm
Aluminium
Threaded
66.0 mm
$69.82 - $77.3628 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
$68.6377 - $76.0529 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
$77.9375 - $86.3573 Request the lead time here
500.0 mm
Aluminium
Threaded
66.0 mm
$74.6831 - $82.7513 Request the lead time here
300.0 mm
Aluminium
Threaded
66.0 mm
$66.0006 - $73.1308 Request the lead time here
250.0 mm
Aluminium
Threaded
66.0 mm
$71.4832 - $79.2057 Request the lead time here
400.0 mm
Aluminium
Threaded
66.0 mm
$58.1739 - $64.4587 Request the lead time here
333.0 mm
Stainless Steel
Threaded Female
80.0 mm
$55.3481 - $61.3275 Request the lead time here
433.0 mm
Stainless Steel
Threaded Female
80.0 mm
$22.1306 - $24.5215 Request the lead time here
432.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
$96.9481 - $107.4217 Request the lead time here
1033.0 mm
Stainless Steel
Threaded Female
80.0 mm
$70.1646 - $77.7447 Request the lead time here
350.0 mm
Aluminium
Threaded
66.0 mm
$38.3749 - $42.5207 Request the lead time here
1032.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
$62.6032 - $69.3665 Request the lead time here
633.0 mm
Stainless Steel
Threaded Female
80.0 mm
$30.8708 - $34.2058 Request the lead time here
832.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
Request the lead time here
732.0 mm
Steel
Front Counterbored Through Hole
107.0 mm
  • of 2
Pull Handle Assemblies - Overall Length 500.0 mm | 19.685 in ; Aluminium ; Threaded ; Natural

1220528

Price Range
$109.4581 - $98.786

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 400.0 mm | 15.748 in ; Aluminium ; Threaded ; Natural

1220524

Price Range
$94.5978 - $85.3745

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 200.0 mm | 7.874 in ; Aluminium ; Threaded ; Natural

1220507

Price Range
$74.4273 - $67.1706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 350.0 mm | 13.78 in ; Aluminium ; Threaded ; Natural

1220520

Price Range
$86.1484 - $77.749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 200.0 mm | 7.874 in ; Aluminium ; Threaded ; Black

1220508

Price Range
$71.0545 - $64.1266

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    200.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 250.0 mm | 9.843 in ; Aluminium ; Threaded ; Natural

1220511

Price Range
$77.3628 - $69.82

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 300.0 mm | 11.811 in ; Aluminium ; Threaded ; Black

1220516

Price Range
$76.0529 - $68.6377

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 500.0 mm | 19.685 in ; Aluminium ; Threaded ; Black

1220529

Price Range
$86.3573 - $77.9375

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    500.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 300.0 mm | 11.811 in ; Aluminium ; Threaded ; Natural

1220515

Price Range
$82.7513 - $74.6831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Overall Height
    66.0 mm
  • Overall Length
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    28.0 mm
Pull Handle Assemblies - Overall Length 250.0 mm | 9.843 in ; Aluminium ; Threaded ; Black

1220512

Price Range
$73.1308 - $66.0006

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    250.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    250.0 mm
Pull Handle Assemblies - Overall Length 400.0 mm | 15.748 in ; Aluminium ; Threaded ; Black

1220525

Price Range
$79.2057 - $71.4832

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    400.0 mm
Pull Handle Assemblies - ; ; ;

487300E

Price Range
$64.4587 - $58.1739

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    300.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    333.0 mm
Pull Handle Assemblies - ; ; ;

487400E

Price Range
$61.3275 - $55.3481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    400.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    433.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 400.0 mm | 15.748 in; Steel

387400

Price Range
$24.5215 - $22.1306

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    432.0 mm
  • Thread Length
    400.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies - ; ; ;

487100E

Price Range
$107.4217 - $96.9481

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    1000.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    1033.0 mm
Pull Handle Assemblies - Overall Length 350.0 mm | 13.78 in ; Aluminium ; Threaded ; Black

1220521

Price Range
$77.7447 - $70.1646

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Base Width
    25.0 mm
  • Mounting Hole Distance
    350.0 mm
  • Overall Height
    66.0 mm
  • Overall Length
    350.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 1000.0 mm | 39.37 in; Steel

3871000

Price Range
$42.5207 - $38.3749

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Overall Height
    107.0 mm
  • Overall Length
    1032.0 mm
  • Thread Length
    1000.0 mm
  • Tube Diameter
    30.0 mm
Pull Handle Assemblies - ; ; ;

487600E

Price Range
$69.3665 - $62.6032

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm
  • Base Width
    46.0 mm
  • Mounting Hole Distance
    600.0 mm
  • Overall Height
    80.0 mm
  • Overall Length
    633.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 800.0 mm | 31.496 in; Steel

387800

Price Range
$34.2058 - $30.8708

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    832.0 mm
  • Thread Length
    800.0 mm
Pull Handle Assemblies - 8.5 mm Through Hole; Thread Length - 700.0 mm | 27.559 in; Steel

387700


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    8.5 mm Through Hole
  • Mounting Hole Distance
    16.0 mm
  • Overall Height
    107.0 mm
  • Overall Length
    732.0 mm
  • Thread Length
    700.0 mm