Menu Search

Pull Handles - Tubular Bridge Handles

In production

Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Thread Size Mounting Hole Distance Handle Material Mount Type View
$10.9479 - $12.1307 Request the lead time here
M6
64.0 mm
Aluminium
Threaded Female
Request the lead time here
M10
100.0 mm
Stainless Steel
Threaded Female
$36.6184 - $40.5744 Request the lead time here
M10
300.0 mm
Steel
Threaded Female
Request the lead time here
M8
250.0 mm
Stainless Steel
Threaded Female
$63.974 - $70.8853 Request the lead time here
M8
350.0 mm
Steel
Threaded Female
$34.5285 - $38.2588 Request the lead time here
M8
250.0 mm
Aluminium
Threaded Female
$12.4251 - $13.7675 Request the lead time here
M6
128.0 mm
Aluminium
Threaded Female
$12.9583 - $14.3583 Request the lead time here
M6
96.0 mm
Aluminium
Threaded Female
$41.1587 - $45.6052 Request the lead time here
M10
400.0 mm
Steel
Threaded Female
Request the lead time here
M8
350.0 mm
Stainless Steel
Threaded Female
$38.7995 - $42.9912 Request the lead time here
M8
300.0 mm
Aluminium
Threaded Female
$42.7421 - $47.3597 Request the lead time here
M8
350.0 mm
Aluminium
Threaded Female
$9.1831 - $10.1752 Request the lead time here
M6
30.0 mm
Aluminium
Threaded Female
$9.6756 - $10.7209 Request the lead time here
M6
30.0 mm
Aluminium
Threaded Female
$45.0145 - $49.8775 Request the lead time here
M10
500.0 mm
Steel
Threaded Female
Request the lead time here
M8
250.0 mm
Stainless Steel
Threaded Female
$10.3732 - $11.4939 Request the lead time here
M6
64.0 mm
Aluminium
Threaded Female
$16.4725 - $18.2522 Request the lead time here
M10
100.0 mm
Steel
Threaded Female
$38.2246 - $42.3542 Request the lead time here
M8
350.0 mm
Steel
Female
$60.3189 - $66.8354 Request the lead time here
M8
200.0 mm
Stainless Steel
Female
  • of 4
Metal One-Piece Pull Handles - M6; 64.0 mm; Aluminium

884573864E

Price Range
$12.1307 - $10.9479

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 100.0 mm | 3.937 in; Stainless Steel; Natural

2844035100E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 300.0 mm | 11.811 in; Steel; Chrome

2846170300E

Price Range
$40.5744 - $36.6184

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 250.0 mm | 9.843 in; Stainless Steel; Natural

38414070250E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 350.0 mm | 13.78 in; Steel; Natural

38426170350E

Price Range
$70.8853 - $63.974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - ; ; ;

4845770250E

Price Range
$38.2588 - $34.5285

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - M6; 128.0 mm; Aluminium

8845238128E

Price Range
$13.7675 - $12.4251

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    128.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M6; 96.0 mm; Aluminium

884573896E

Price Range
$14.3583 - $12.9583

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    96.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 400.0 mm | 15.748 in; Steel; Chrome

2846170400E

Price Range
$45.6052 - $41.1587

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    400.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 350.0 mm | 13.78 in; Stainless Steel; Natural

38414070350E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - ; ; ;

4845770300E

Price Range
$42.9912 - $38.7995

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    300.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - ; ; ;

4845770350E

Price Range
$47.3597 - $42.7421

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Tube Diameter
    20.0 mm
  • Mount Type
    Threaded Female
Metal One-Piece Pull Handles - M6; 30.0 mm; Aluminium

884523830E

Price Range
$10.1752 - $9.1831

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M6; 30.0 mm; Aluminium

884573830E

Price Range
$10.7209 - $9.6756

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    30.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 500.0 mm | 19.685 in; Steel; Chrome

2846170500E

Price Range
$49.8775 - $45.0145

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    500.0 mm
  • Thread Length
    25.0 mm
  • Tube Diameter
    20.0 mm
  • Finish
    Chrome Plated
Metal One-Piece Pull Handles - M8; Mounting Hole Distance - 250.0 mm | 9.843 in; Stainless Steel; Natural

38424070250E


Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    250.0 mm
  • Thread Length
    20.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    7326909890
Metal One-Piece Pull Handles - M6; 64.0 mm; Aluminium

884523864E

Price Range
$11.4939 - $10.3732

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Mounting Hole Distance
    64.0 mm
  • Thread Length
    10.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Metal One-Piece Pull Handles - M10; Mounting Hole Distance - 100.0 mm | 3.937 in; Steel; Natural

2846140100E

Price Range
$18.2522 - $16.4725

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Mounting Hole Distance
    100.0 mm
  • Thread Length
    25.0 mm
  • Mount Type
    Threaded Female
  • Commodity Code
    8302420090
Pull Handle 350.0 mm M8 Steel

4846170350E

Price Range
$42.3542 - $38.2246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    350.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090
Pull Handle 200.0 mm M8 Stainless Steel

4844070200E

Price Range
$66.8354 - $60.3189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Mounting Hole Distance
    200.0 mm
  • Thread Length
    15.0 mm
  • Mount Type
    Female
  • Commodity Code
    8302420090