Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.
They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.0897 - $0.3426 | 20 In stock |
Black
|
PVC
|
|
|
||
| $0.1128 - $0.2078 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.1115 - $0.2056 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.1614 - $0.2974 | 15 In stock |
Black
|
PVC
|
|
|
||
| $0.3359 - $0.6189 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.1128 - $0.2078 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.2448 - $0.4508 | 23 In stock |
Black
|
PVC
|
|
|
||
| $0.2476 - $0.4559 | 9 In stock |
Black
|
PVC
|
|
|
||
| $1.0422 - $1.9198 | 16 In stock |
Black
|
PVC
|
|
|
||
| $0.2074 - $0.3821 | 19 In stock |
Black
|
PVC
|
|
|
||
| $0.1826 - $0.3366 | 16 In stock |
Black
|
PVC
|
|
|
||
| $0.1342 - $0.2471 | Request the lead time here |
Black
|
PVC
|
|
|
||
| PCWA-0093-013 | $0.082 - $0.151 | 16 In stock |
Black
|
PVC
|
|
|
|
| $0.1538 - $0.2834 | 1014 In stock |
Black
|
PVC
|
|
|
||
| $0.4848 - $0.893 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.086 - $0.1583 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.8009 - $0.8875 | 9 In stock |
Black
|
PVC
|
|
|
||
| $0.2203 - $0.4058 | 12 In stock |
Black
|
PVC
|
|
|
||
| $0.095 - $0.1752 | Request the lead time here |
Black
|
PVC
|
|
|
||
| $0.084 - $0.1547 | Request the lead time here |
Black
|
PVC