Push-Fit Bumpers can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit stem holds the bumper securely in place to protect surfaces from contact.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Base Shape | Overall Height | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1137 - $0.2095 | Request the lead time here |
Black
|
|
|
0.22 in
5.6 mm
|
||
| $0.4593 - $0.509 | Request the lead time here |
Natural
|
Round
|
0.71 in
18.03 mm
|
|
||
| $0.4446 - $0.4925 | Request the lead time here |
Natural
|
Round
|
0.325 in
8.26 mm
|
|
||
| $0.6513 - $0.7217 | Request the lead time here |
Natural
|
Rectangular
|
0.69 in
17.53 mm
|
|
||
| $0.4078 - $0.4518 | Request the lead time here |
Natural
|
Square
|
0.57 in
14.48 mm
|
|
||
| $0.4201 - $0.4654 | Request the lead time here |
Natural
|
Round
|
0.36 in
9.14 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue