Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
129 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.8682 - $0.962 16 In stock
Black
12.2 mm
9.5 - 9.6 mm
12.7 mm
$0.1321 - $0.1464 3 In stock
Black
5.1 mm
7.0 - 7.1 mm
15.7 mm
$0.6538 - $0.7244 314 In stock
Black
2.3 mm
4.5 - 4.6 mm
7.9 mm
$0.7078 - $0.7843 60 In stock
Black
4.6 mm
6.0 - 6.1 mm
13.4 mm
POF-40022 $0.166 - $0.1748 410 In stock
Black
1.5 mm
3.7 - 3.8 mm
7.9 mm
$1.6592 - $1.7465 2 In stock
Black
3.5 mm
6.8 mm
12.7 mm
$0.0709 - $0.1305 Request the lead time here
Black
$0.0709 - $0.1305 Request the lead time here
Black
$0.0709 - $0.1305 Request the lead time here
Black
$0.1823 - $0.336 Request the lead time here
Transparent
$0.0709 - $0.1305 Request the lead time here
Black
$0.1418 - $0.2614 Request the lead time here
Black
$0.1622 - $0.2987 Request the lead time here
Black
$0.1823 - $0.336 Request the lead time here
Transparent
$0.1014 - $0.1867 Request the lead time here
Black
$0.1622 - $0.2987 Request the lead time here
Black
$0.0607 - $0.112 Request the lead time here
Black
$0.1418 - $0.2614 Request the lead time here
Transparent
$0.0709 - $0.1305 Request the lead time here
Black
$0.081 - $0.1493 Request the lead time here
Black
  • of 7
Push Fit Feet - ; Base Height - 12.2 mm | 0.48 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ;

POF-40059

Price Range
$0.962 - $0.8682

Stock Levels
16 In stock
Attributes
  • Compatible Hole Diameter Range
    9.5 - 9.6 mm
  • Base Height
    12.2 mm
  • Base Diameter
    12.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 5.1 mm | 0.201 in ; Base Diameter - 15.7 mm | 0.618 in ; Black ;

POF-12664

Price Range
$0.1464 - $0.1321

Stock Levels
3 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.1 mm
  • Base Height
    5.1 mm
  • Base Diameter
    15.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 7.9 mm | 0.311 in ; Black ;

POF-40048

Price Range
$0.7244 - $0.6538

Stock Levels
314 In stock
Attributes
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Base Height
    2.3 mm
  • Base Diameter
    7.9 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 13.4 mm | 0.528 in ; Black ;

POF-50185

Price Range
$0.7843 - $0.7078

Stock Levels
60 In stock
Attributes
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Base Height
    4.6 mm
  • Base Diameter
    13.4 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 1.5 mm | 0.059 in ; Base Diameter - 7.9 mm | 0.311 in ; Black ;

POF-40022

Price Range
$0.1748 - $0.166

Stock Levels
410 In stock
Attributes
  • Compatible Hole Diameter Range
    3.7 - 3.8 mm
  • Base Height
    1.5 mm
  • Base Diameter
    7.9 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 3.5 mm | 0.138 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ;

FBR-1

Price Range
$1.7465 - $1.6592

Stock Levels
2 In stock
Attributes
  • Compatible Hole Diameter Range
    6.8 mm
  • Base Height
    3.5 mm
  • Base Diameter
    12.7 mm
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Push Fit Feet - ; ; Base Diameter - 6.0 mm | 0.236 in ; Black ;

1251329

Price Range
$0.1305 - $0.0709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 6.0 mm | 0.236 in ; Black ;

1251334

Price Range
$0.1305 - $0.0709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 5.0 mm | 0.197 in ; Black ;

1251335

Price Range
$0.1305 - $0.0709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 7.0 mm | 0.276 in ; Transparent ;

1251340

Price Range
$0.336 - $0.1823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 6.0 mm | 0.236 in ; Black ;

1251333

Price Range
$0.1305 - $0.0709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 8.0 mm | 0.315 in ; Black ;

1251336

Price Range
$0.2614 - $0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 10.0 mm | 0.394 in ; Black ;

1251338

Price Range
$0.2987 - $0.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ;

1251324

Price Range
$0.336 - $0.1823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 6.0 mm | 0.236 in ; Black ;

1251325

Price Range
$0.1867 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 8.0 mm | 0.315 in ; Black ;

1251330

Price Range
$0.2987 - $0.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 5.0 mm | 0.197 in ; Black ;

1251328

Price Range
$0.112 - $0.0607

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; ;

1251326

Price Range
$0.2614 - $0.1418

Stock Levels
Request the lead time here
Attributes
  • Colour
    Transparent
  • Commodity Code
    3926300090
Push Fit Feet - ; ; Base Diameter - 6.0 mm | 0.236 in ; Black ;

1251339

Price Range
$0.1305 - $0.0709

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926909790
Push Fit Feet - ; ; Base Diameter - 6.0 mm | 0.236 in ; Black ;

1251337

Price Range
$0.1493 - $0.081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Commodity Code
    3926300090