Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
124 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$0.0475 - $0.0876 Request the lead time here
PVC
Black
$1.6109 - $1.6956 2 In stock
Elastomer
Black
3.5 mm
12.7 mm
$0.2585 - $0.2864 Request the lead time here
Nylon
Natural
6.4 mm
12.7 mm
$0.0443 - $0.0466 Request the lead time here
PVC
Black
6.5 mm
9.5 mm
$0.3997 - $0.443 Request the lead time here
PA
Natural
2.4 mm
9.5 mm
$0.3312 - $0.367 Request the lead time here
LDPE
Black
4.0 mm
12.7 mm
$1.692 - $3.1168 Request the lead time here
Rubber
Black
42.0 mm
19.0 mm
$0.1315 - $0.2424 7 In stock
PVC
Black
4.6 mm
12.0 mm
$0.1631 - $0.1806 Request the lead time here
Rubber
Black
2.0 mm
10.0 mm
$0.1542 - $0.284 Request the lead time here
PVC
Black
4.0 mm
17.5 mm
$0.1204 - $0.1333 Request the lead time here
PVC
Black
3.0 mm
13.0 mm
$0.3644 - $0.6713 Request the lead time here
PVC
Black
2.7 mm
15.4 mm
$0.2047 - $0.2268 Request the lead time here
TPE
Black
5.1 mm
15.7 mm
$0.2061 - $0.2283 Request the lead time here
PA
Natural
16.1 mm
9.5 mm
$0.6243 - $0.6918 Request the lead time here
PA
Natural
12.7 mm
24.9 mm
$0.0826 - $0.0915 Request the lead time here
PVC
Black
10.0 mm
10.0 mm
$0.2158 - $0.2272 Request the lead time here
PVC
Natural
3.0 mm
16.0 mm
$0.3857 - $0.4274 Request the lead time here
PA
Natural
2.3 mm
19.1 mm
$0.0408 - $0.0752 Request the lead time here
PVC
Black
1.6 mm
7.7 mm
$0.4436 - $0.4915 Request the lead time here
PVC
Black
11.0 mm
11.0 mm
  • of 7
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ; PVC

1287140

Price Range
$0.0876 - $0.0475

Stock Levels
Request the lead time here
Attributes
  • Accessory Type
    Stacking Buffer
  • Colour
    Black
  • Base Shape
    Round
  • Base Material
    PVC
  • Commodity Code
    3926909790
Push Fit Feet - ; Base Height - 3.5 mm | 0.138 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; Elastomer

FBR-1

Price Range
$1.6956 - $1.6109

Stock Levels
2 In stock
Attributes
  • Base Height
    3.5 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Barbed Mount Foot
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Push Fit Feet - ; Base Height - 6.4 mm | 0.252 in ; Base Diameter - 12.7 mm | 0.5 in ; Natural ; Nylon

BFS015A

Price Range
$0.2864 - $0.2585

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.4 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 6.8 mm | 0.268 in ; Base Height - 6.5 mm | 0.256 in ; Base Diameter - 9.5 mm | 0.374 in ; Black ; PVC

122001059907

Price Range
$0.0466 - $0.0443

Stock Levels
Request the lead time here
Attributes
  • Base Height
    6.5 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Plug In Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 2.4 mm | 0.094 in ; Base Diameter - 9.5 mm | 0.374 in ; Natural ; PA

BDH020A

Price Range
$0.443 - $0.3997

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.4 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 4.0 mm | 0.157 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ; LDPE

BFSA060A

Price Range
$0.367 - $0.3312

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.0 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 42.0 mm | 1.654 in ; Base Diameter - 19.0 mm | 0.748 in ; Black ; Rubber

15121

Price Range
$3.1168 - $1.692

Stock Levels
Request the lead time here
Attributes
  • Base Height
    42.0 mm
  • Base Diameter
    19.0 mm
  • Accessory Type
    Walking Aid Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; Base Diameter - 12.0 mm | 0.472 in ; Colour - Black ; Base Material - PVC

50185

Price Range
$0.2424 - $0.1315

Stock Levels
7 In stock
Attributes
  • Base Height
    4.6 mm
  • Base Diameter
    12.0 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Shaft Diameter 5.0 mm | 0.197 in ; Base Height - 2.0 mm | 0.079 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ; Rubber

BAB-3

Price Range
$0.1806 - $0.1631

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Break Away Bumper
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - Base Height - 4.0 mm | 0.157 in ; Base Diameter - 17.5 mm | 0.689 in ; Colour - Black ; Base Material - PVC

15509

Price Range
$0.284 - $0.1542

Stock Levels
Request the lead time here
Attributes
  • Base Height
    4.0 mm
  • Base Diameter
    17.5 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 13.0 mm | 0.512 in ; Black ; PVC

049130011407

Price Range
$0.1333 - $0.1204

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.0 mm
  • Base Diameter
    13.0 mm
  • Accessory Type
    Insert Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 2.7 mm | 0.106 in ; Base Diameter - 15.4 mm | 0.606 in ; Colour - Black ; Base Material - PVC

12493

Price Range
$0.6713 - $0.3644

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.7 mm
  • Base Diameter
    15.4 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 5.1 mm | 0.201 in ; Base Diameter - 15.7 mm | 0.618 in ; Colour - Black ; Base Material - TPE

POF12664BK

Price Range
$0.2268 - $0.2047

Stock Levels
Request the lead time here
Attributes
  • Base Height
    5.1 mm
  • Base Diameter
    15.7 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 16.1 mm | 0.634 in ; Overall Height - 22.4 mm | 0.882 in ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in ; Minimum Compatible Hole Diameter - 9.5 mm | 0.374 in

BST012A

Price Range
$0.2283 - $0.2061

Stock Levels
Request the lead time here
Attributes
  • Base Height
    16.1 mm
  • Base Diameter
    9.5 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 12.7 mm | 0.5 in ; Overall Height - 19.1 mm | 0.752 in ; Maximum Compatible Hole Diameter - 24.9 mm | 0.98 in ; Minimum Compatible Hole Diameter - 24.9 mm | 0.98 in

BST070A

Price Range
$0.6918 - $0.6243

Stock Levels
Request the lead time here
Attributes
  • Base Height
    12.7 mm
  • Base Diameter
    24.9 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 10.0 mm | 0.394 in ; Base Diameter - 10.0 mm | 0.394 in ; Colour - Black ; Base Material - PVC

POF50493BK

Price Range
$0.0915 - $0.0826

Stock Levels
Request the lead time here
Attributes
  • Base Height
    10.0 mm
  • Base Diameter
    10.0 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 16.0 mm | 0.63 in ; Natural ; PVC

069016000007

Price Range
$0.2272 - $0.2158

Stock Levels
Request the lead time here
Attributes
  • Base Height
    3.0 mm
  • Base Diameter
    16.0 mm
  • Accessory Type
    Glass Foot
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 2.3 mm | 0.091 in ; Overall Height - 12.5 mm | 0.492 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 19.1 mm | 0.752 in

BST110A

Price Range
$0.4274 - $0.3857

Stock Levels
Request the lead time here
Attributes
  • Base Height
    2.3 mm
  • Base Diameter
    19.1 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
  • Base Shape
    Round
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Base Diameter - 7.7 mm | 0.303 in ; Colour - Black ; Base Material - PVC

1347532

Price Range
$0.0752 - $0.0408

Stock Levels
Request the lead time here
Attributes
  • Base Height
    1.6 mm
  • Base Diameter
    7.7 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round
Push Fit Feet - Base Height - 11.0 mm | 0.433 in ; Base Diameter - 11.0 mm | 0.433 in ; Colour - Black ; Base Material - PVC

POF12495BK

Price Range
$0.4915 - $0.4436

Stock Levels
Request the lead time here
Attributes
  • Base Height
    11.0 mm
  • Base Diameter
    11.0 mm
  • Accessory Type
    Grommet Foot
  • Colour
    Black
  • Base Shape
    Round