Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0475 - $0.0876 | Request the lead time here | 
PVC
 | 
Black
 |  |  |  | ||
| $1.6109 - $1.6956 | 2 In stock | 
Elastomer
 | 
Black
 | 
0.138 in
 
3.5 mm
 |  | 
0.5 in
 
12.7 mm
 | ||
| $0.2585 - $0.2864 | Request the lead time here | 
Nylon
 | 
Natural
 | 
0.252 in
 
6.4 mm
 |  | 
0.5 in
 
12.7 mm
 | ||
| $0.0443 - $0.0466 | Request the lead time here | 
PVC
 | 
Black
 | 
0.256 in
 
6.5 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
| $0.3997 - $0.443 | Request the lead time here | 
PA
 | 
Natural
 | 
0.094 in
 
2.4 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
| $0.3312 - $0.367 | Request the lead time here | 
LDPE
 | 
Black
 | 
0.157 in
 
4.0 mm
 |  | 
0.5 in
 
12.7 mm
 | ||
| $1.692 - $3.1168 | Request the lead time here | 
Rubber
 | 
Black
 | 
1.654 in
 
42.0 mm
 |  | 
0.748 in
 
19.0 mm
 | ||
| $0.1315 - $0.2424 | 7 In stock | 
PVC
 | 
Black
 | 
0.181 in
 
4.6 mm
 |  | 
0.472 in
 
12.0 mm
 | ||
| $0.1631 - $0.1806 | Request the lead time here | 
Rubber
 | 
Black
 | 
0.079 in
 
2.0 mm
 |  | 
0.394 in
 
10.0 mm
 | ||
| $0.1542 - $0.284 | Request the lead time here | 
PVC
 | 
Black
 | 
0.157 in
 
4.0 mm
 |  | 
0.689 in
 
17.5 mm
 | ||
| $0.1204 - $0.1333 | Request the lead time here | 
PVC
 | 
Black
 | 
0.118 in
 
3.0 mm
 |  | 
0.512 in
 
13.0 mm
 | ||
| $0.3644 - $0.6713 | Request the lead time here | 
PVC
 | 
Black
 | 
0.106 in
 
2.7 mm
 |  | 
0.606 in
 
15.4 mm
 | ||
| $0.2047 - $0.2268 | Request the lead time here | 
TPE
 | 
Black
 | 
0.201 in
 
5.1 mm
 |  | 
0.618 in
 
15.7 mm
 | ||
| $0.2061 - $0.2283 | Request the lead time here | 
PA
 | 
Natural
 | 
0.634 in
 
16.1 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
| $0.6243 - $0.6918 | Request the lead time here | 
PA
 | 
Natural
 | 
0.5 in
 
12.7 mm
 |  | 
0.98 in
 
24.9 mm
 | ||
| $0.0826 - $0.0915 | Request the lead time here | 
PVC
 | 
Black
 | 
0.394 in
 
10.0 mm
 |  | 
0.394 in
 
10.0 mm
 | ||
| $0.2158 - $0.2272 | Request the lead time here | 
PVC
 | 
Natural
 | 
0.118 in
 
3.0 mm
 |  | 
0.63 in
 
16.0 mm
 | ||
| $0.3857 - $0.4274 | Request the lead time here | 
PA
 | 
Natural
 | 
0.091 in
 
2.3 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
| $0.0408 - $0.0752 | Request the lead time here | 
PVC
 | 
Black
 | 
0.063 in
 
1.6 mm
 |  | 
0.303 in
 
7.7 mm
 | ||
| $0.4436 - $0.4915 | Request the lead time here | 
PVC
 | 
Black
 | 
0.433 in
 
11.0 mm
 |  | 
0.433 in
 
11.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue