Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2318 - $0.427 | 19 In stock | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 | 
 
0.748 in
 
19.0 mm
 
 | 
||
| $0.1113 - $0.1289 | 10 In stock | 
 
Rubber
 
 | 
 
Black
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.3793 - $0.3793 | 2600 In stock | 
 
Rubber
 
 | 
 
Grey
 
 | 
 
0.118 in
 
3.0 mm
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.3906 - $0.7197 | 18 In stock | 
 
PE
 
 | 
 
Black
 
 | 
 
0.945 in
 
24.0 mm
 
 | 
 | 
 
0.748 in
 
19.0 mm
 
 | 
||
| $1.0822 - $1.9934 | 17 In stock | 
 
PE
 
 | 
 
Black
 
 | 
 
0.945 in
 
24.0 mm
 
 | 
 | 
 
0.748 in
 
19.0 mm
 
 | 
||
| $0.0475 - $0.0876 | Request the lead time here | 
 
PVC
 
 | 
 
Black
 
 | 
 | 
 | 
 | 
||
| $0.1068 - $0.1967 | Request the lead time here | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
 | 
 
0.492 in
 
12.5 mm
 
 | 
||
| POF-40022 | $0.1612 - $0.1697 | 410 In stock | 
 
TPE/TPV
 
 | 
 
Black
 
 | 
 
0.138 in
 
3.5 mm
 
 | 
 | 
 
0.193 in
 
4.9 mm
 
 | 
|
| $0.6347 - $0.7033 | 14 In stock | 
 
Elastomer
 
 | 
 
Black
 
 | 
 
0.091 in
 
2.3 mm
 
 | 
 | 
 
0.311 in
 
7.9 mm
 
 | 
||
| $0.6872 - $0.7614 | 60 In stock | 
 
Elastomer
 
 | 
 
Black
 
 | 
 
0.181 in
 
4.6 mm
 
 | 
 | 
 
0.528 in
 
13.4 mm
 
 | 
||
| $0.8429 - $0.934 | 16 In stock | 
 
Elastomer
 
 | 
 
Black
 
 | 
 
0.48 in
 
12.2 mm
 
 | 
 | 
 
0.5 in
 
12.7 mm
 
 | 
||
| $0.1283 - $0.1421 | 3 In stock | 
 
TPE/TPV
 
 | 
 
Black
 
 | 
 
0.201 in
 
5.1 mm
 
 | 
 | 
 
0.618 in
 
15.7 mm
 
 | 
||
| $1.6109 - $1.6956 | 2 In stock | 
 
Elastomer
 
 | 
 
Black
 
 | 
 
0.138 in
 
3.5 mm
 
 | 
 | 
 
0.5 in
 
12.7 mm
 
 | 
||
| $0.1123 - $0.1244 | 1696 In stock | 
 
Rubber
 
 | 
 
Black
 
 | 
 
0.165 in
 
4.2 mm
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.1248 - $0.1383 | Request the lead time here | 
 
Rubber
 
 | 
 
Black
 
 | 
 
0.091 in
 
2.3 mm
 
 | 
 | 
 
0.472 in
 
12.0 mm
 
 | 
||
| $0.0369 - $0.0389 | 2008 In stock | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.157 in
 
4.0 mm
 
 | 
 | 
 
0.394 in
 
10.0 mm
 
 | 
||
| $0.2692 - $0.4959 | Request the lead time here | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 | 
 
0.748 in
 
19.0 mm
 
 | 
||
| $0.1421 - $0.1496 | Request the lead time here | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.118 in
 
3.0 mm
 
 | 
 | 
 
0.315 in
 
8.0 mm
 
 | 
||
| $0.3689 - $0.6795 | Request the lead time here | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.323 in
 
8.2 mm
 
 | 
 | 
 
0.429 in
 
10.9 mm
 
 | 
||
| $0.2136 - $0.3934 | 9958 In stock | 
 
PVC
 
 | 
 
Black
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 | 
 
0.622 in
 
15.8 mm
 
 | 
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue