Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.
Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Colour | Base Height | Compatible Hole Diameter Range | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.223 - $0.4107 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.0709 - $0.1305 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.0709 - $0.1305 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.1014 - $0.1867 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.1823 - $0.336 | Request the lead time here |
|
Transparent
|
|
|
|
||
| $0.0709 - $0.1305 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.1622 - $0.2987 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.0709 - $0.1305 | Request the lead time here |
|
Black
|
|
|
|
||
| $0.1418 - $0.2614 | Request the lead time here |
|
Transparent
|
|
|
|
||
| $2.8858 - $5.316 | Request the lead time here |
|
Black
|
|
0.984 - 1.969 in
25.0 - 50.0 mm
|
|
||
| $1.1628 - $2.1421 | Request the lead time here |
|
Black
|
|
0.787 - 1.575 in
20.0 - 40.0 mm
|
|
||
| $2.0569 - $3.7891 | 21 In stock |
|
Black
|
|
0.787 in
20.0 mm
|
|
||
| $0.257 - $0.4735 | Request the lead time here |
|
Black
|
|
0.984 - 0.236 in
25.0 - 6.0 mm
|
|
||
| $0.1285 - $0.1424 | Request the lead time here |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
||
| $0.1401 - $0.1474 | Request the lead time here |
|
Black
|
0.157 in
4.0 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
||
| $0.1645 - $0.1731 | Request the lead time here |
|
Black
|
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.472 in
12.0 mm
|
||
| BIB-1 | $0.0687 - $0.0762 | 8 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
|
| $0.1065 - $0.1179 | 11 In stock |
|
Black
|
0.091 in
2.3 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
0.472 in
12.0 mm
|
||
| $0.1146 - $0.1328 | 10 In stock |
|
Black
|
0.197 in
5.0 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
||
| $0.3907 - $0.3907 | 2600 In stock |
|
Grey
|
0.118 in
3.0 mm
|
0.236 - 0.252 in
6.0 - 6.4 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue