Menu Search

Push Fit Feet

In stock

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
129 results
Product SKUs information
Item Code Price range Availability Base Material Colour Base Height Compatible Hole Diameter Range Base Diameter View
$1.1146 - $2.0532 17 In stock
Black
30.0 mm
$0.4024 - $0.7413 18 In stock
Black
25.0 mm
$0.1354 - $0.2497 7 In stock
Black
4.6 mm
5.8 - 6.0 mm
$0.3753 - $0.6914 Request the lead time here
Black
2.7 mm
9.8 mm
$0.1645 - $0.1731 Request the lead time here
Black
3.0 mm
4.0 mm
12.0 mm
BIB-1 $0.0687 - $0.0762 8 In stock
Black
2.3 mm
5.0 - 5.4 mm
12.0 mm
$0.1065 - $0.1179 11 In stock
Black
2.3 mm
5.0 - 5.4 mm
12.0 mm
$0.8682 - $0.962 16 In stock
Black
12.2 mm
9.5 - 9.6 mm
12.7 mm
$0.1321 - $0.1464 3 In stock
Black
5.1 mm
7.0 - 7.1 mm
15.7 mm
$1.6592 - $1.7465 2 In stock
Black
3.5 mm
6.8 mm
12.7 mm
$0.6538 - $0.7244 314 In stock
Black
2.3 mm
4.5 - 4.6 mm
7.9 mm
POF-40022 $0.166 - $0.1748 410 In stock
Black
1.5 mm
3.7 - 3.8 mm
7.9 mm
$0.7078 - $0.7843 60 In stock
Black
4.6 mm
6.0 - 6.1 mm
13.4 mm
$0.1146 - $0.1328 10 In stock
Black
5.0 mm
6.0 - 6.4 mm
10.0 mm
$0.3907 - $0.3907 2600 In stock
Grey
3.0 mm
6.0 - 6.4 mm
10.0 mm
$0.3834 - $0.4249 Request the lead time here
PA
Natural
4.75 mm
19.1 mm
19.05 mm
$0.1617 - $0.1791 Request the lead time here
PA
Natural
1.6 mm
5.3 - 6.2 mm
9.53 mm
$0.4751 - $0.5265 Request the lead time here
LDPE
Black
4.57 mm
8.1 mm
25.4 mm
$0.1702 - $0.1886 Request the lead time here
PA
Natural
1.6 mm
3.9 - 4.2 mm
12.7 mm
$0.3456 - $0.3829 Request the lead time here
PA
Natural
3.18 mm
11.1 mm
1.1 mm
  • of 7
Push Fit Feet - ; ; ; Black ;

HA300B

Price Range
$2.0532 - $1.1146

Stock Levels
17 In stock
Attributes
  • Compatible Hole Diameter Range
    30.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
End Tip 25.0 x 25.0 mm PE Black

465363

Price Range
$0.7413 - $0.4024

Stock Levels
18 In stock
Attributes
  • Compatible Hole Diameter Range
    25.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - Base Height - 4.6 mm | 0.181 in ; ; Colour - Black ;

50185

Price Range
$0.2497 - $0.1354

Stock Levels
7 In stock
Attributes
  • Compatible Hole Diameter Range
    5.8 - 6.0 mm
  • Base Height
    4.6 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - Base Height - 2.7 mm | 0.106 in ; ; Colour - Black ;

12493

Price Range
$0.6914 - $0.3753

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    9.8 mm
  • Base Height
    2.7 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ;

049120011407

Price Range
$0.1731 - $0.1645

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 mm
  • Base Height
    3.0 mm
  • Base Diameter
    12.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Push Fit Feet - ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ;

BIB-1

Price Range
$0.0762 - $0.0687

Stock Levels
8 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.4 mm
  • Base Height
    2.3 mm
  • Base Diameter
    12.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
Push Fit Feet - ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 12.0 mm | 0.472 in ; Black ;

BAB-1

Price Range
$0.1179 - $0.1065

Stock Levels
11 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.4 mm
  • Base Height
    2.3 mm
  • Base Diameter
    12.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Push Fit Feet - ; Base Height - 12.2 mm | 0.48 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ;

POF-40059

Price Range
$0.962 - $0.8682

Stock Levels
16 In stock
Attributes
  • Compatible Hole Diameter Range
    9.5 - 9.6 mm
  • Base Height
    12.2 mm
  • Base Diameter
    12.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 5.1 mm | 0.201 in ; Base Diameter - 15.7 mm | 0.618 in ; Black ;

POF-12664

Price Range
$0.1464 - $0.1321

Stock Levels
3 In stock
Attributes
  • Compatible Hole Diameter Range
    7.0 - 7.1 mm
  • Base Height
    5.1 mm
  • Base Diameter
    15.7 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 3.5 mm | 0.138 in ; Base Diameter - 12.7 mm | 0.5 in ; Black ;

FBR-1

Price Range
$1.7465 - $1.6592

Stock Levels
2 In stock
Attributes
  • Compatible Hole Diameter Range
    6.8 mm
  • Base Height
    3.5 mm
  • Base Diameter
    12.7 mm
  • Material Flammability Standard
    UL94 V-2
  • Colour
    Black
Push Fit Feet - ; Base Height - 2.3 mm | 0.091 in ; Base Diameter - 7.9 mm | 0.311 in ; Black ;

POF-40048

Price Range
$0.7244 - $0.6538

Stock Levels
314 In stock
Attributes
  • Compatible Hole Diameter Range
    4.5 - 4.6 mm
  • Base Height
    2.3 mm
  • Base Diameter
    7.9 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 1.5 mm | 0.059 in ; Base Diameter - 7.9 mm | 0.311 in ; Black ;

POF-40022

Price Range
$0.1748 - $0.166

Stock Levels
410 In stock
Attributes
  • Compatible Hole Diameter Range
    3.7 - 3.8 mm
  • Base Height
    1.5 mm
  • Base Diameter
    7.9 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 4.6 mm | 0.181 in ; Base Diameter - 13.4 mm | 0.528 in ; Black ;

POF-50185

Price Range
$0.7843 - $0.7078

Stock Levels
60 In stock
Attributes
  • Compatible Hole Diameter Range
    6.0 - 6.1 mm
  • Base Height
    4.6 mm
  • Base Diameter
    13.4 mm
  • Material Flammability Standard
    UL94 HB
  • Colour
    Black
Push Fit Feet - ; Base Height - 5.0 mm | 0.197 in ; Base Diameter - 10.0 mm | 0.394 in ; Black ;

BPM-3-60

Price Range
$0.1328 - $0.1146

Stock Levels
10 In stock
Attributes
  • Compatible Hole Diameter Range
    6.0 - 6.4 mm
  • Base Height
    5.0 mm
  • Base Diameter
    10.0 mm
  • Colour
    Black
  • Commodity Code
    3926909790
Push Fit Feet - ; Base Height - 3.0 mm | 0.118 in ; Base Diameter - 10.0 mm | 0.394 in ; Grey ;

BPM-1-60

Price Range
$0.3907 - $0.3907

Stock Levels
2600 In stock
Attributes
  • Compatible Hole Diameter Range
    6.0 - 6.4 mm
  • Base Height
    3.0 mm
  • Base Diameter
    10.0 mm
  • Colour
    Grey
  • Commodity Code
    3926909790
Push Fit Feet - Base Height - 4.75 mm | 0.187 in ; Overall Height - 17.45 mm | 0.687 in ; Maximum Compatible Hole Diameter - 19.1 mm | 0.752 in ; Minimum Compatible Hole Diameter - 19.1 mm | 0.752 in

BST075C

Price Range
$0.4249 - $0.3834

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    19.1 mm
  • Base Height
    4.75 mm
  • Base Diameter
    19.05 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural
Push Fit Feet - ; Base Height - 1.6 mm | 0.063 in ; Base Diameter - 9.53 mm | 0.375 in ; Natural ; PA

BDH040A

Price Range
$0.1791 - $0.1617

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.3 - 6.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    9.53 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Push Fit Feet - ; Base Height - 4.57 mm | 0.18 in ; Base Diameter - 25.4 mm | 1 in ; Black ; LDPE

BFSA100A

Price Range
$0.5265 - $0.4751

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    8.1 mm
  • Base Height
    4.57 mm
  • Base Diameter
    25.4 mm
  • Accessory Type
    Flat Head Stem Bumper
  • Colour
    Black
Push Fit Feet - Base Height - 1.6 mm | 0.063 in ; Overall Height - 7.92 mm | 0.312 in ; Maximum Compatible Hole Diameter - 4.2 mm | 0.165 in ; Minimum Compatible Hole Diameter - 3.9 mm | 0.154 in

BSS010A

Price Range
$0.1886 - $0.1702

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.9 - 4.2 mm
  • Base Height
    1.6 mm
  • Base Diameter
    12.7 mm
  • Accessory Type
    Split Stem Bumper
  • Colour
    Natural
Push Fit Feet - Base Height - 3.18 mm | 0.125 in ; Overall Height - 13.87 mm | 0.546 in ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in

BST015A

Price Range
$0.3829 - $0.3456

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    11.1 mm
  • Base Height
    3.18 mm
  • Base Diameter
    1.1 mm
  • Accessory Type
    Stem Bumper
  • Colour
    Natural