Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.
Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cylinder Diameter | Fin Diameter | Special Offer | Outside Diameter | Compatible Nominal Pipe Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.9722 - $2.1852 | 376 In stock |
|
3.307 in
84.0 mm
|
|
|
3.000 in
|
|
||
| $3.9444 - $4.3704 | 14 In stock |
|
5.236 in
133.0 mm
|
|
|
5.000 in
|
|
||
| $44.5886 - $49.4056 | 89 In stock |
|
18.307 in
465.0 mm
|
|
|
18.000 in
|
|
||
| $5.9165 - $6.5557 | 449 In stock |
|
6.26 in
159.0 mm
|
|
|
6.000 in
|
|
||
| $19.7219 - $21.8525 | 445 In stock |
|
12.126 in
308.0 mm
|
|
|
12.000 in
|
|
||
| $1.2005 - $1.3301 | 100 In stock |
|
2.165 in
55.0 mm
|
|
|
2.000 in
|
|
||
| $0.6002 - $0.665 | 82 In stock |
|
1.142 in
29.0 mm
|
|
|
1.000 in
|
|
||
| $27.4392 - $30.4034 | 328 In stock |
|
14.094 in
358.0 mm
|
|
|
14.000 in
|
|
||
| $33.4415 - $37.0543 | 631 In stock |
|
16.102 in
409.0 mm
|
|
|
16.000 in
|
|
||
| $0.4287 - $0.475 | 243 In stock |
|
0.866 in
22.0 mm
|
|
|
3/4 in
|
|
||
| $7.8888 - $8.741 | 293 In stock |
|
8.268 in
210.0 mm
|
|
|
8.000 in
|
|
||
| $1.5435 - $1.7101 | 95 In stock |
|
2.717 in
69.0 mm
|
|
|
2-1/2 in
|
|
||
| $1.0289 - $1.1401 | 273 In stock |
|
1.752 in
44.5 mm
|
|
|
1-1/2 in
|
|
||
| $14.1482 - $15.6768 | 308 In stock |
|
10.276 in
261.0 mm
|
|
|
10.000 in
|
|
||
| $101.0314 - $111.9462 | Request the lead time here |
20.866 in
530.0 mm
|
25.591 in
650.0 mm
|
|
|
24.000 in
|
3.15 in
80.0 mm
|
||
| $0.6859 - $0.7601 | 825 In stock |
|
1.457 in
37.0 mm
|
|
|
1-1/4 in
|
|
||
| $0.3429 - $0.38 | 425 In stock |
|
0.689 in
17.5 mm
|
|
|
1/2 in
|
|
||
| $2.7439 - $3.0403 | Request the lead time here |
|
4.094 in
104.0 mm
|
|
|
4.000 in
|
|
||
| $1.7042 - $3.1393 | 171 In stock |
2.598 in
66.0 mm
|
3.366 in
85.5 mm
|
|
7.717 in
196.0 mm
|
DN 80, 3 in
|
1.417 in
36.0 mm
|
||
| $3.3897 - $6.2443 | 113 In stock |
5.472 in
139.0 mm
|
6.417 in
163.0 mm
|
|
11.024 in
280.0 mm
|
DN 150, 6 in
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue