Menu Search

Push In Full Face Flange Protectors

In stock

Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.

Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colours: Yellow, White and Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability Cylinder Diameter Fin Diameter Special Offer Outside Diameter Compatible Nominal Pipe Sizes (All) Overall Height View
187 In stock
8.5 mm
19.0 mm
90.0 mm
DN 15, 1/2
21.0 mm
166 In stock
30.0 mm
45.5 mm
146.0 mm
DN 40, 1 1/2
32.0 mm
84 In stock
23.0 mm
39.0 mm
136.0 mm
DN 32, 1 1/4
32.0 mm
596 In stock
13.0 mm
24.0 mm
100.0 mm
DN 20, 3/4
21.0 mm
294 In stock
237.0 mm
263.0 mm
403.0 mm
DN 250, 10"
52.0 mm
171 In stock
66.0 mm
85.5 mm
196.0 mm
DN 80, 3"
36.0 mm
9 In stock
139.0 mm
163.0 mm
280.0 mm
DN 150, 6"
50.0 mm
5 In stock
86.0 mm
110.0 mm
216.0 mm
DN 100, 4"
46.0 mm
16 In stock
284.0 mm
319.0 mm
450.0 mm
DN 300, 12"
48.5 mm
119 In stock
53.0 mm
72.5 mm
180.0 mm
DN 65, 2 1/2
36.0 mm
299 In stock
6.8 mm
14.2 mm
86.0 mm
DN 10, 3/8
21.0 mm
50 In stock
186.0 mm
210.0 mm
336.0 mm
DN 200, 8"
52.0 mm
25 In stock
110.0 mm
134.0 mm
246.0 mm
DN 125, 5"
46.0 mm
556 In stock
18.0 mm
30.0 mm
110.0 mm
DN 25, 1"
25.0 mm
355 In stock
40.0 mm
56.5 mm
160.0 mm
DN 50, 2"
32.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 15 1/2; Class Pressure Rating - 150; Yellow; LDPE

552068


Stock Levels
187 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 15, 1/2
  • Cylinder Diameter
    8.5 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 40 1 1/2; Class Pressure Rating - 150; Yellow; LDPE

552072


Stock Levels
166 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 40, 1 1/2
  • Cylinder Diameter
    30.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 32 1 1/4; Class Pressure Rating - 150; Yellow; LDPE

552071


Stock Levels
84 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 32, 1 1/4
  • Cylinder Diameter
    23.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 20 3/4; Class Pressure Rating - 150; Yellow; LDPE

552069


Stock Levels
596 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 20, 3/4
  • Cylinder Diameter
    13.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 250 10"; Class Pressure Rating - 150; Yellow; LDPE

552080


Stock Levels
294 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 250, 10"
  • Cylinder Diameter
    237.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 80 3"; Class Pressure Rating - 150; Yellow; LDPE

552075


Stock Levels
171 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 80, 3"
  • Cylinder Diameter
    66.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 150 6"; Class Pressure Rating - 150; Yellow; LDPE

552078


Stock Levels
9 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 150, 6"
  • Cylinder Diameter
    139.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 100 4"; Class Pressure Rating - 150; Yellow; LDPE

552076


Stock Levels
5 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 100, 4"
  • Cylinder Diameter
    86.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 30012"; Class Pressure Rating - 150; Yellow; LDPE

1258269


Stock Levels
16 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 300, 12"
  • Cylinder Diameter
    284.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 65 2 1/2; Class Pressure Rating - 150; Yellow; LDPE

552074


Stock Levels
119 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 65, 2 1/2
  • Cylinder Diameter
    53.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 10 3/8; Class Pressure Rating - 150; Yellow; LDPE

552067


Stock Levels
299 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 10, 3/8
  • Cylinder Diameter
    6.8 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 200 8"; Class Pressure Rating - 150; Yellow; LDPE

552079


Stock Levels
50 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 200, 8"
  • Cylinder Diameter
    186.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 125 5"; Class Pressure Rating - 150; Yellow; LDPE

552077


Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 125, 5"
  • Cylinder Diameter
    110.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 25 1"; Class Pressure Rating - 150; Yellow; LDPE

552070


Stock Levels
556 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 25, 1"
  • Cylinder Diameter
    18.0 mm
Push In Full Face Flange Protector - Compatible Nominal Pipe Sizes - DN 50 2"; Class Pressure Rating - 150; Yellow; LDPE

552073


Stock Levels
355 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Class Pressure Rating
    150
  • Compatible Nominal Pipe Sizes (All)
    DN 50, 2"
  • Cylinder Diameter
    40.0 mm