Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.6748 - $1.2431 Request the lead time here
Domed
Natural
LDPE
37.6 mm
$0.2893 - $0.3045 Request the lead time here
Domed
Natural
LDPE
28.6 mm
$1.4878 - $1.5661 Request the lead time here
Domed
Natural
LDPE
85.0 mm
$0.0785 - $0.1449 Request the lead time here
Red
LDPE - PIR
19.2 mm
$0.2075 - $0.793 10 In stock
Natural
LDPE - PIR
33.5 mm
$0.4331 - $0.7977 1815 In stock
Flat
Yellow
LDPE
29.5 mm
$0.015 - $0.015 70819 In stock
Flat
Yellow
LDPE
8.2 mm
$0.0368 - $0.0678 4408 In stock
Natural
LDPE - PIR
9.3 mm
$0.0404 - $0.1546 12 In stock
Natural
LDPE - PIR
12.3 mm
$0.2443 - $0.45 6 In stock
Natural
LDPE - PIR
29.0 mm
$0.4517 - $0.4755 Request the lead time here
Domed
Natural
LDPE
43.3 mm
$4.282 - $7.8879 416 In stock
Flat
Natural
LDPE
86.5 mm
$0.0984 - $0.1813 16 In stock
Round
Natural
LDPE
14.4 mm
$0.0371 - $0.043 11 In stock
Natural
LDPE - PIR
10.0 mm
$0.0219 - $0.0231 16 In stock
Natural
LDPE - PIR
9.3 mm
$0.0455 - $0.1739 6490 In stock
Natural
LDPE - PIR
14.5 mm
$0.0607 - $0.1118 4036 In stock
Blue
LDPE - PIR
20.3 mm
12135 $0.0304 - $0.1167 3215 In stock
Natural
LDPE - PIR
7.3 mm
$0.115 - $0.2118 15 In stock
Flat
Yellow
LDPE
17.2 mm
$0.424 - $1.6201 19 In stock
Flat
Yellow
LDPE
38.7 mm
  • of 7
Push-In Plug - ; Fitting Diameter 37.6 mm | 1.48 in ; Fitting Height 12.0 mm | 0.472 in

465692

Price Range
$1.2431 - $0.6748

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    40.4 mm
Push-In Plug - ; Fitting Diameter 28.6 mm | 1.126 in ; Fitting Height 15.0 mm | 0.591 in

055028600003

Price Range
$0.3045 - $0.2893

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    34.0 mm
Push-In Plug - ; Fitting Diameter 85.0 mm | 3.346 in ; Fitting Height 18.0 mm | 0.709 in

055085000003

Price Range
$1.5661 - $1.4878

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    93.5 mm
Push-In Plug - ; Fitting Diameter 19.2 mm | 0.756 in ;

12522

Price Range
$0.1449 - $0.0785

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    23.8 mm
  • Fitting Diameter
    19.2 mm
Push-In Plug - ; Fitting Diameter 33.5 mm | 1.319 in ; Fitting Height 12.0 mm | 0.472 in

12805

Price Range
$0.793 - $0.2075

Stock Levels
10 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    33.5 mm
Snap Fit Plug - ; Fitting Diameter 29.5 mm | 1.161 in ; Fitting Height 8.6 mm | 0.339 in

I-1-1/4

Price Range
$0.7977 - $0.4331

Stock Levels
1815 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/4" UNF
Snap Fit Plug - ; Fitting Diameter 8.2 mm | 0.323 in ; Fitting Height 6.0 mm | 0.236 in

I-3/8

Price Range
$0.015 - $0.015

Stock Levels
70819 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/8" UNF
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ; Fitting Height 4.5 mm | 0.177 in

10905

Price Range
$0.0678 - $0.0368

Stock Levels
4408 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    9.3 mm
Push-In Plug - ; Fitting Diameter 12.3 mm | 0.484 in ; Fitting Height 7.0 mm | 0.276 in

10906

Price Range
$0.1546 - $0.0404

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.3 mm
Push-In Plug - ; Fitting Diameter 29.0 mm | 1.142 in ; Fitting Height 12.0 mm | 0.472 in

12802

Price Range
$0.45 - $0.2443

Stock Levels
6 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    29.0 mm
Push-In Plug - ; Fitting Diameter 43.3 mm | 1.705 in ; Fitting Height 15.0 mm | 0.591 in

055043300003

Price Range
$0.4755 - $0.4517

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    50.5 mm
Push-In Plug - ; Fitting Diameter 86.5 mm | 3.406 in ; Fitting Height 17.4 mm | 0.685 in

465698

Price Range
$7.8879 - $4.282

Stock Levels
416 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    99.3 mm
Push-In Plug - ; Fitting Diameter 14.4 mm | 0.567 in ; Fitting Height 5.5 mm | 0.217 in

1255331

Price Range
$0.1813 - $0.0984

Stock Levels
16 In stock
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.4 mm
Push-In Plug - ; Fitting Diameter 10.0 mm | 0.394 in ; Fitting Height 11.2 mm | 0.441 in

055010000003

Price Range
$0.043 - $0.0371

Stock Levels
11 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    10.0 mm
Push-In Plug - ; Fitting Diameter 9.3 mm | 0.366 in ; Fitting Height 11.5 mm | 0.453 in

055009300003

Price Range
$0.0231 - $0.0219

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    9.3 mm
Push-In Plug - ; Fitting Diameter 14.5 mm | 0.571 in ; Fitting Height 5.5 mm | 0.217 in

12089

Price Range
$0.1739 - $0.0455

Stock Levels
6490 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    14.5 mm
Snap Fit Plug - ; Fitting Diameter 20.3 mm | 0.799 in ;

12517

Price Range
$0.1118 - $0.0607

Stock Levels
4036 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    26.6 mm
  • Fitting Diameter
    20.3 mm
Push-In Plug - ; Fitting Diameter 7.3 mm | 0.287 in ; Fitting Height 6.0 mm | 0.236 in

12135

Price Range
$0.1167 - $0.0304

Stock Levels
3215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    7.3 mm
Snap Fit Plug - ; Fitting Diameter 17.2 mm | 0.677 in ; Fitting Height 7.4 mm | 0.291 in

I-3/4

Price Range
$0.2118 - $0.115

Stock Levels
15 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4" UNF
Snap Fit Plug - ; Fitting Diameter 38.7 mm | 1.524 in ; Fitting Height 11.7 mm | 0.461 in

I-1-5/8

Price Range
$1.6201 - $0.424

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/8" UNF