Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure. 
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery. 
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1308 - $0.241 | 8 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.969 in
 
24.6 mm
 | ||
| $0.12 - $0.4585 | 19 In stock |  | 
Red
 | 
LDPE - PIR
 |  | 
0.469 in
 
11.9 mm
 | ||
| $0.187 - $0.3446 | 564 In stock | 
Domed
 | 
Natural
 | 
LDPE
 |  | 
0.906 in
 
23.0 mm
 | ||
| $0.0556 - $0.1024 | 21 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.669 in
 
17.0 mm
 | ||
| $1.0452 - $1.9254 | Request the lead time here | 
Flat
 | 
Yellow
 | 
LDPE
 |  | 
1.776 in
 
45.1 mm
 | ||
| $2.4532 - $4.5192 | Request the lead time here | 
Flat
 | 
Natural
 | 
LDPE
 |  | 
2.346 in
 
59.6 mm
 | ||
| $0.015 - $0.015 | 70819 In stock | 
Flat
 | 
Yellow
 | 
LDPE
 |  | 
0.323 in
 
8.2 mm
 | ||
| $0.0565 - $0.0595 | 258 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.807 in
 
20.5 mm
 | ||
| 12136 | $0.0384 - $0.0707 | 7362 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.331 in
 
8.4 mm
 | |
| $0.0516 - $0.1973 | 9 In stock |  | 
Blue
 | 
LDPE - PIR
 |  | 
0.685 in
 
17.4 mm
 | ||
| $0.1015 - $0.187 | 2562 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.76 in
 
19.3 mm
 | ||
| $0.4328 - $1.6537 | 1819 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
1.252 in
 
31.8 mm
 | ||
| $0.6748 - $1.2431 | Request the lead time here | 
Domed
 | 
Natural
 | 
LDPE
 |  | 
1.48 in
 
37.6 mm
 | ||
| $0.0414 - $0.0436 | 17 In stock |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.587 in
 
14.9 mm
 | ||
| $1.4878 - $1.5661 | Request the lead time here | 
Domed
 | 
Natural
 | 
LDPE
 |  | 
3.346 in
 
85.0 mm
 | ||
| $0.1077 - $0.1984 | 8 In stock | 
Round
 | 
Natural
 | 
LDPE
 |  | 
0.736 in
 
18.7 mm
 | ||
| $0.2103 - $0.3872 | 3 In stock | 
Domed
 | 
Natural
 | 
LDPE
 |  | 
0.984 in
 
25.0 mm
 | ||
| $0.1231 - $0.2269 | 10 In stock | 
Flat
 | 
Yellow
 | 
LDPE
 |  | 
0.559 in
 
14.2 mm
 | ||
| $0.4331 - $0.7977 | 1815 In stock | 
Flat
 | 
Yellow
 | 
LDPE
 |  | 
1.161 in
 
29.5 mm
 | ||
| $0.0313 - $0.0329 | Request the lead time here |  | 
Natural
 | 
LDPE - PIR
 |  | 
0.394 in
 
10.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue