Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1168 - $0.215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| $3.4423 - $6.3412 | 265 In stock |
Flat
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
| 110482 | $0.7637 - $1.4068 | 600 In stock |
|
Natural
|
LDPE - PIR
|
|
1.598 in
40.6 mm
|
|
| 12137 | $1.5347 - $2.8271 | 376 In stock |
Flat
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
|
| $0.1077 - $0.4114 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.0477 - $0.1825 | 8783 In stock |
|
Natural
|
LDPE - PIR
|
|
0.504 in
12.8 mm
|
||
| $0.2315 - $0.4265 | Request the lead time here |
Round
|
Natural
|
LDPE
|
|
1.941 in
49.3 mm
|
||
| $0.0752 - $0.1387 | 10 In stock |
Round
|
Natural
|
LDPE
|
|
0.248 in
6.3 mm
|
||
| $0.632 - $0.6652 | 18 In stock |
Domed
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
| $0.0371 - $0.043 | 11 In stock |
|
Natural
|
LDPE - PIR
|
|
0.394 in
10.0 mm
|
||
| $0.525 - $0.9673 | 463 In stock |
|
Natural
|
LDPE - PIR
|
|
1.811 in
46.0 mm
|
||
| $0.059 - $0.1087 | 2990 In stock |
Flat
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
| $0.0404 - $0.1546 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.484 in
12.3 mm
|
||
| $0.424 - $1.6201 | 19 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.524 in
38.7 mm
|
||
| $0.3528 - $0.6499 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.1018 - $0.1875 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.2443 - $0.45 | 6 In stock |
|
Natural
|
LDPE - PIR
|
|
1.142 in
29.0 mm
|
||
| $0.2851 - $0.3001 | 7 In stock |
Domed
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.7126 - $1.3128 | 809 In stock |
Flat
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
| $1.3722 - $2.5279 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
1.665 in
42.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue