Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
130 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.1077 - $0.1984 8 In stock
Round
Natural
LDPE
18.7 mm
$0.0231 - $0.0243 11717 In stock
Natural
LDPE - PIR
6.6 mm
$0.5486 - $1.0106 477 In stock
Natural
LDPE - PIR
51.5 mm
$0.1308 - $0.241 8 In stock
Natural
LDPE - PIR
24.6 mm
12137 $1.5347 - $2.8271 376 In stock
Flat
Natural
LDPE
71.0 mm
$0.12 - $0.4585 19 In stock
Red
LDPE - PIR
11.9 mm
$0.1692 - $0.3116 7 In stock
Natural
LDPE - PIR
23.4 mm
$0.0548 - $0.1011 5004 In stock
Blue
LDPE - PIR
14.3 mm
$0.1086 - $0.2001 Request the lead time here
Natural
LDPE - PIR
20.5 mm
$0.1231 - $0.2269 10 In stock
Flat
Yellow
LDPE
14.2 mm
$0.0752 - $0.1387 10 In stock
Round
Natural
LDPE
6.3 mm
$0.0173 - $0.0183 Request the lead time here
Natural
LDPE - PIR
4.6 mm
$0.0565 - $0.0595 258 In stock
Natural
LDPE - PIR
20.5 mm
$0.2391 - $0.9137 Request the lead time here
Natural
LDPE - PIR
38.4 mm
$0.2645 - $0.4871 955 In stock
Natural
LDPE - PIR
34.8 mm
12136 $0.0384 - $0.0707 7362 In stock
Natural
LDPE - PIR
8.4 mm
$0.0731 - $0.2792 13 In stock
Blue
LDPE - PIR
23.5 mm
$0.1818 - $0.3349 Request the lead time here
Red
LDPE - PIR
25.5 mm
$0.0599 - $0.1105 2509 In stock
Natural
LDPE - PIR
21.2 mm
$0.4328 - $1.6537 1819 In stock
Natural
LDPE - PIR
31.8 mm
  • of 7
Push-In Plug - ; Fitting Diameter 18.7 mm | 0.736 in ; Fitting Height 7.0 mm | 0.276 in

1287226

Price Range
$0.1984 - $0.1077

Stock Levels
8 In stock
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Push-In Plug - ; Fitting Diameter 6.6 mm | 0.26 in ; Fitting Height 5.0 mm | 0.197 in

055006600003

Price Range
$0.0243 - $0.0231

Stock Levels
11717 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    6.6 mm
Push-In Plug - ; Fitting Diameter 51.5 mm | 2.028 in ; Fitting Height 18.0 mm | 0.709 in

110484

Price Range
$1.0106 - $0.5486

Stock Levels
477 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    51.5 mm
Push-In Plug - ; Fitting Diameter 24.6 mm | 0.969 in ; Fitting Height 9.0 mm | 0.354 in

12799

Price Range
$0.241 - $0.1308

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    24.6 mm
Push-In Plug - ; Fitting Diameter 71.0 mm | 2.795 in ; Fitting Height 18.0 mm | 0.709 in

12137

Price Range
$2.8271 - $1.5347

Stock Levels
376 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    78.0 mm
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ;

12520

Price Range
$0.4585 - $0.12

Stock Levels
19 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    16.4 mm
  • Fitting Diameter
    11.9 mm
Push-In Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 9.0 mm | 0.354 in

12797

Price Range
$0.3116 - $0.1692

Stock Levels
7 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    23.4 mm
Snap Fit Plug - ; Fitting Diameter 14.3 mm | 0.563 in ;

12515

Price Range
$0.1011 - $0.0548

Stock Levels
5004 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    23.7 mm
  • Fitting Diameter
    14.3 mm
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ; Fitting Height 10.7 mm | 0.421 in

12980

Price Range
$0.2001 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Snap Fit Plug - ; Fitting Diameter 14.2 mm | 0.559 in ; Fitting Height 7.4 mm | 0.291 in

I-5/8

Price Range
$0.2269 - $0.1231

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8" UNF
Push-In Plug - ; Fitting Diameter 6.3 mm | 0.248 in ; Fitting Height 4.0 mm | 0.157 in

1287228

Price Range
$0.1387 - $0.0752

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    9.6 mm
Push-In Plug - ; Fitting Diameter 4.6 mm | 0.181 in ; Fitting Height 5.0 mm | 0.197 in

055004700003

Price Range
$0.0183 - $0.0173

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    4.6 mm
Push-In Plug - ; Fitting Diameter 20.5 mm | 0.807 in ; Fitting Height 9.0 mm | 0.354 in

055020000003

Price Range
$0.0595 - $0.0565

Stock Levels
258 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Push-In Plug - ; Fitting Diameter 38.4 mm | 1.512 in ; Fitting Height 15.0 mm | 0.591 in

110481

Price Range
$0.9137 - $0.2391

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    38.4 mm
Push-In Plug - ; Fitting Diameter 34.8 mm | 1.37 in ; Fitting Height 15.0 mm | 0.591 in

110479

Price Range
$0.4871 - $0.2645

Stock Levels
955 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    34.8 mm
Push-In Plug - ; Fitting Diameter 8.4 mm | 0.331 in ; Fitting Height 6.0 mm | 0.236 in

12136

Price Range
$0.0707 - $0.0384

Stock Levels
7362 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    8.4 mm
Snap Fit Plug - ; Fitting Diameter 23.5 mm | 0.925 in ;

12518

Price Range
$0.2792 - $0.0731

Stock Levels
13 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    31.0 mm
  • Fitting Diameter
    23.5 mm
Push-In Plug - ; Fitting Diameter 25.5 mm | 1.004 in ;

12523

Price Range
$0.3349 - $0.1818

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    30.0 mm
  • Fitting Diameter
    25.5 mm
Push-In Plug - ; Fitting Diameter 21.2 mm | 0.835 in ; Fitting Height 7.5 mm | 0.295 in

12793

Price Range
$0.1105 - $0.0599

Stock Levels
2509 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    21.2 mm
Push-In Plug - ; Fitting Diameter 31.8 mm | 1.252 in ; Fitting Height 10.0 mm | 0.394 in

12804

Price Range
$1.6537 - $0.4328

Stock Levels
1819 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    31.8 mm