Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.4254 - $0.4478 | 18 In stock |
Domed
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
| $0.1168 - $0.215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| $0.2315 - $0.4265 | Request the lead time here |
Round
|
Natural
|
LDPE
|
|
1.37 in
34.8 mm
|
||
| $0.1077 - $0.4114 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.3873 - $0.7134 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.0994 - $0.183 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $0.1108 - $0.2041 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| $0.2328 - $0.429 | 1009 In stock |
Flat
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| $0.187 - $0.3446 | 564 In stock |
Domed
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $0.1157 - $0.2133 | 208 In stock |
Round
|
Natural
|
LDPE
|
|
0.736 in
18.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue