Menu Search

Push-In Rivets - Arrow Clip

In stock

Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.

Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.

Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.

  • Material: Nylon 6/6
  • Colours: Grey, Black and Natural
  • UL94 V2 Flame Rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Maximum Compatible Hole Diameter Colour Minimum Compatible Panel Thickness Anchor Length Maximum Compatible Panel Thickness View
$0.15 - $0.1663 Request the lead time here
4.6 mm
4.9 mm
Natural
4.2 mm
13.1 mm
4.7 mm
$0.0887 - $0.0983 29 In stock
3.0 mm
3.1 mm
Natural
1.6 mm
9.9 mm
3.2 mm
$0.0866 - $0.096 Request the lead time here
2.16 mm
2.29 mm
Natural
0.81 mm
4.7 mm
2.72 mm
$0.2673 - $0.2962 Request the lead time here
8.4 mm
8.6 mm
Natural
3.2 mm
22.7 mm
8.9 mm
27AC0018 $0.0679 - $0.0752 Request the lead time here
4.1 mm
4.2 mm
Natural
0.8 mm
10.2 mm
3.2 mm
$0.5204 - $0.5767 Request the lead time here
8.5 mm
8.8 mm
Natural
1.6 mm
11.4 mm
3.6 mm
$0.1479 - $0.1639 4500 In stock
3.8 mm
4.1 mm
Natural
1.6 mm
9.9 mm
3.2 mm
$0.0569 - $0.0631 Request the lead time here
3.8 mm
4.1 mm
Natural
1.6 mm
10.2 mm
3.7 mm
  • of 3
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.6 - 4.9 mm | 0.181 - 0.193 in; Compatible Panel Thickness Range 4.2 - 4.7 mm | 0.165 - 0.185 in

27AC0011

Price Range
$0.1663 - $0.15

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.1 mm
  • Head Diameter
    9.5 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    4.6 - 4.9 mm
  • Compatible Panel Thickness Range
    4.2 - 4.7 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.0 - 3.1 mm | 0.118 - 0.122 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0015

Price Range
$0.0983 - $0.0887

Stock Levels
29 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 2.16 - 2.29 mm | 0.085 - 0.09 in; Compatible Panel Thickness Range 0.81 - 2.72 mm | 0.032 - 0.107 in

27AC0022

Price Range
$0.096 - $0.0866

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    4.7 mm
  • Head Diameter
    3.2 mm
  • Head Height
    0.8 mm
  • Compatible Hole Diameter Range
    2.16 - 2.29 mm
  • Compatible Panel Thickness Range
    0.81 - 2.72 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.4 - 8.6 mm | 0.331 - 0.339 in; Compatible Panel Thickness Range 3.2 - 8.9 mm | 0.126 - 0.35 in

27AC0019

Price Range
$0.2962 - $0.2673

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    22.7 mm
  • Head Diameter
    17.4 mm
  • Head Height
    1.8 mm
  • Compatible Hole Diameter Range
    8.4 - 8.6 mm
  • Compatible Panel Thickness Range
    3.2 - 8.9 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 0.8 - 3.2 mm | 0.031 - 0.126 in

27AC0018

Price Range
$0.0752 - $0.0679

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    4.1 - 4.2 mm
  • Compatible Panel Thickness Range
    0.8 - 3.2 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 8.5 - 8.8 mm | 0.335 - 0.346 in; Compatible Panel Thickness Range 1.6 - 3.6 mm | 0.063 - 0.142 in

27AC0023

Price Range
$0.5767 - $0.5204

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    11.4 mm
  • Head Diameter
    22 mm
  • Head Height
    1.3 mm
  • Compatible Hole Diameter Range
    8.5 - 8.8 mm
  • Compatible Panel Thickness Range
    1.6 - 3.6 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.2 mm | 0.063 - 0.126 in

27AC0003

Price Range
$0.1639 - $0.1479

Stock Levels
4500 In stock
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.2 mm
Canoe Clip - Natural Nylon 6/6; Compatible Hole Diameter Range 3.8 - 4.1 mm | 0.15 - 0.161 in; Compatible Panel Thickness Range 1.6 - 3.7 mm | 0.063 - 0.146 in

27AC0004

Price Range
$0.0631 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.2 mm
  • Head Diameter
    7.1 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    3.8 - 4.1 mm
  • Compatible Panel Thickness Range
    1.6 - 3.7 mm