Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Counterbore Hole Size | Colour | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.1731 - $0.1822 | 785 In stock |
0.37 in
9.4 mm
|
Black
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2174 - $0.2288 | Request the lead time here |
0.37 in
9.4 mm
|
Black
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1761 - $0.1853 | Request the lead time here |
0.37 in
9.4 mm
|
White
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1761 - $0.1854 | Request the lead time here |
0.37 in
9.4 mm
|
Black
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1775 - $0.1869 | Request the lead time here |
0.37 in
9.4 mm
|
White
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1731 - $0.1822 | Request the lead time here |
0.37 in
9.4 mm
|
White
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2038 - $0.2146 | 5 In stock |
0.37 in
9.4 mm
|
White
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1869 - $0.3444 | 21 In stock |
0.37 in
9.4 mm
|
White
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.164 - $0.1728 | 27 In stock |
0.37 in
9.4 mm
|
Black
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2349 - $0.4327 | Request the lead time here |
0.37 in
9.4 mm
|
Black
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2218 - $0.4088 | Request the lead time here |
0.409 in
10.4 mm
|
White
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm