Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.
These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Counterbore Hole Size | Colour | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| $0.169 - $0.178 | 27 In stock |
0.37 in
9.4 mm
|
Black
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2419 - $0.4456 | Request the lead time here |
0.37 in
9.4 mm
|
Black
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1783 - $0.1876 | 785 In stock |
0.37 in
9.4 mm
|
Black
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2285 - $0.421 | Request the lead time here |
0.409 in
10.4 mm
|
White
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.201 - 0.205 in
5.1 - 5.2 mm
|
||
| $0.1814 - $0.1909 | Request the lead time here |
0.37 in
9.4 mm
|
Black
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2099 - $0.221 | 5 In stock |
0.37 in
9.4 mm
|
White
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1814 - $0.1908 | Request the lead time here |
0.37 in
9.4 mm
|
White
|
0.138 - 0.177 in
3.5 - 4.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1783 - $0.1876 | Request the lead time here |
0.37 in
9.4 mm
|
White
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.2239 - $0.2357 | Request the lead time here |
0.37 in
9.4 mm
|
Black
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1829 - $0.1925 | Request the lead time here |
0.37 in
9.4 mm
|
White
|
0.177 - 0.217 in
4.5 - 5.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1925 - $0.3547 | 21 In stock |
0.37 in
9.4 mm
|
White
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue