Menu Search

Push-In Rivets - Folding Leg

In stock

Folding Leg Push-In Rivets have a foldable leg design that provides a secure grip for a range of applications and materials.

Pushing the pin into the rivet body causes the legs to expand outwards, allowing them to get a firm grip on the material in the assembly. The rivet legs expand to a distance of 18.6mm.

This expansion allows the rivet to cover a larger surface area, but as a result has a weaker tensile strength. This makes these rivets more suited to thinner applications, such as cardboard boxes and other porous materials. Once installed, the rivet cannot be removed from the outside of the box.

  • Material: Nylon 6/6
  • Colour: Black and Natural
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability Body Height Colour Length Under Head Pin Length Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
$0.1309 - $0.1378 Request the lead time here
3.7 mm
Black
3.3 mm
8.8 mm
3.6 mm
4.6 mm
$0.1287 - $0.1355 17 In stock
3.0 mm
Natural
2.7 mm
8.1 mm
2.6 mm
3.9 mm
$0.1287 - $0.1355 20 In stock
3.7 mm
Natural
3.3 mm
8.8 mm
3.6 mm
4.6 mm
RFL-1BK $0.1309 - $0.1378 Request the lead time here
3.0 mm
Black
2.7 mm
8.1 mm
2.6 mm
3.9 mm
Folding Leg Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 3.6 - 4.6 mm | 0.142 - 0.181 in

RFL-2BK

Price Range
$0.1378 - $0.1309

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Compatible Panel Thickness Range
    3.6 - 4.6 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Locking Head Height
    7.6 mm
Folding Leg Rivet Push-In Rivet - Natural;Nylon; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.6 - 3.9 mm | 0.102 - 0.154 in

RFL-1

Price Range
$0.1355 - $0.1287

Stock Levels
17 In stock
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Compatible Panel Thickness Range
    2.6 - 3.9 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Locking Head Height
    7.6 mm
Folding Leg Rivet Push-In Rivet - Natural;Nylon 6/6; ; Compatible Panel Thickness Range 3.6 - 4.6 mm | 0.142 - 0.181 in

RFL-2

Price Range
$0.1355 - $0.1287

Stock Levels
20 In stock
Attributes
  • Compatible Panel Thickness Range
    3.6 - 4.6 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Locking Head Height
    7.6 mm
  • Body Height
    3.7 mm
Folding Leg Push-In Rivet - Black;Nylon 6/6; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.6 - 3.9 mm | 0.102 - 0.154 in

RFL-1BK

Price Range
$0.1378 - $0.1309

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Compatible Panel Thickness Range
    2.6 - 3.9 mm
  • Head Diameter
    11.0 mm
  • Head Height
    2.0 mm
  • Locking Head Height
    7.6 mm