Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heat Sink Rivets are spring mounted. They are used to fasten a heat sink to a processor chip on a PCB. The metal spring provides continuous pressure to the heat sink until thermal adhesive cures.
Our range has two options. One has a Chrome Plated Steel spring and the other a Stainless Steel spring. The Stainless Steel option can also be installed using a cross head screwdriver.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Fixed Panel Hole Diameter | Maximum Fixed Panel Hole Diameter | Style | Panel Thickness | Anchor Length | Hole Size | View | |
|---|---|---|---|---|---|---|---|---|---|
| 19 In stock |
0.126 in
3.2 mm
|
0.157 in
4.0 mm
|
1
|
0.315 in
8.0 mm
|
0.646 in
16.4 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
0.122 in
3.1 mm
|
0.138 in
3.5 mm
|
2
|
0.358 in
9.1 mm
|
0.823 in
20.9 mm
|
0.122 in
3.1 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue