Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.
Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Diameter | Pin Length | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.1916 - $0.3529 | 1000 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.1441 - $0.2655 | 1000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.098 - 0.138 in
2.5 - 3.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.2388 - $0.4397 | 1000 In stock |
White
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.2008 - $0.3699 | 1000 In stock |
Black
|
Nylon
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
|
0.059 - 0.098 in
1.5 - 2.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.1382 - $0.2546 | Request the lead time here |
|
|
0.079 in
2.0 mm
|
0.48 in
12.2 mm
|
|
0.063 - 0.094 in
1.6 - 2.4 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1437 - $0.1512 | 1020 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.15 in
3.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| $0.1553 - $0.1634 | 1022 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.354 in
9.0 mm
|
0.197 - 0.236 in
5.0 - 6.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.2032 - $0.2139 | 2017 In stock |
Black
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.307 in
7.8 mm
|
0.201 - 0.236 in
5.1 - 6.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| $0.2032 - $0.2139 | 1014 In stock |
White
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.24 in
6.1 mm
|
0.106 - 0.142 in
2.7 - 3.6 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| $0.2032 - $0.2139 | 1108 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.217 in
5.5 mm
|
0.083 - 0.11 in
2.1 - 2.8 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
||
| $0.2032 - $0.2139 | 1016 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.118 in
1.0 - 3.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| $0.1051 - $0.1106 | 1030 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.201 in
5.1 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| SR-2048W | $0.1273 - $0.1339 | 1029 In stock |
White
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.217 in
5.5 mm
|
0.114 - 0.142 in
2.9 - 3.6 mm
|
0.083 - 0.087 in
2.1 - 2.2 mm
|
|
| SR-3045W | $0.1124 - $0.1184 | 1018 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.079 - 0.118 in
2.0 - 3.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
|
| $0.1066 - $0.1121 | 1027 In stock |
White
|
Nylon 6
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
0.24 in
6.1 mm
|
0.118 - 0.157 in
3.0 - 4.0 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.1076 - $0.1134 | 1030 In stock |
White
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.354 in
9.0 mm
|
0.217 - 0.256 in
5.5 - 6.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.1704 - $0.1794 | 1020 In stock |
White
|
Nylon 6
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
0.122 - 0.126 in
3.1 - 3.2 mm
|
||
| $0.2032 - $0.2139 | 1018 In stock |
Black
|
Nylon 6
|
0.047 in
1.2 mm
|
0.165 in
4.2 mm
|
0.177 in
4.5 mm
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.106 - 0.110 in
2.7 - 2.8 mm
|
||
| $0.1181 - $0.1244 | 1008 In stock |
Black
|
Nylon 6
|
0.055 in
1.4 mm
|
0.197 in
5.0 mm
|
0.433 in
11.0 mm
|
0.295 - 0.335 in
7.5 - 8.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
| $0.1874 - $0.1974 | 20 In stock |
Black
|
Nylon 6/66
|
0.071 in
1.8 mm
|
0.315 in
8.0 mm
|
|
0.354 - 0.413 in
9.0 - 10.5 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm