Menu Search

Push-In Rivets - Snap

In stock

Snap Rivets are a quick and easy fastener solution that can be installed without the need for any tools! Fast and economical, they have specially designed legs that expand and firmly lock the component parts permanently in place.

Browse our range that is available in a choice of Nylon materials, including; Nylon 6, Nylon 6/66 and Nylon 4/6. These options are manufactured with flame resistance ratings of UL94 V0 and UL94 V2. Also available in our Snap Rivets range are options intended for high temperature applications. These rivet options are made from Polysulfide (PSU) and are flame rated to UL94 HB - they can withstands temperatures of up to 311F (155C).

  • Provides solid connections by means of blind fixing
  • Good thermal and electrical insulation properties
  • Colours: Black, White and Tan
  • No tools needed.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
160 results
Product SKUs information
Item Code Price range Availability Colour Material Head Height Head Diameter Pin Length Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.4329 - $0.4555 46012 In stock
Black
Nylon 6
6.4 mm
24.0 mm
$0.2091 - $0.3853 1010 In stock
Black
Nylon 6/66
1.8 mm
8.0 mm
7.8 mm
4.3 - 5.2 mm
2.7 - 2.8 mm
$0.1973 - $0.2077 1010 In stock
Black
Nylon 6
1.2 mm
4.2 mm
4.5 mm
1.0 - 3.0 mm
2.7 - 2.8 mm
$0.1217 - $0.1281 1020 In stock
White
Nylon 6
1.6 mm
6.4 mm
6.1 mm
2.1 - 3.0 mm
3.6 - 3.7 mm
$0.1147 - $0.1208 1030 In stock
White
Nylon 6
1.4 mm
5.0 mm
11.0 mm
7.5 - 8.5 mm
4.1 - 4.2 mm
$0.2404 - $0.2529 1020 In stock
Black
Nylon 6
3.0 mm
12.0 mm
2.8 mm
0.6 - 1.2 mm
2.1 - 2.2 mm
$0.1996 - $0.21 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
11.0 mm
7.5 - 8.5 mm
3.6 - 4.2 mm
$0.3519 - $0.3704 Request the lead time here
Black
Nylon
1.6 mm
6.4 mm
6.1 mm
1.5 - 2.5 mm
3.6 - 3.7 mm
$0.1237 - $0.1303 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
5.1 mm
1.0 - 2.0 mm
3.1 - 3.2 mm
$0.1232 - $0.1297 1030 In stock
Black
Nylon 6
1.8 mm
8.0 mm
11.0 mm
7.5 - 8.5 mm
3.1 - 3.2 mm
$0.0964 - $0.1014 1000 In stock
White
Nylon 6
1.6 mm
6.4 mm
7.1 mm
4.0 - 5.0 mm
3.1 - 3.2 mm
$0.3519 - $0.3704 16 In stock
Black
Nylon
1.6 mm
6.4 mm
6.1 mm
2.5 - 3.5 mm
3.6 - 3.7 mm
$0.2164 - $0.2278 2518 In stock
Black
Nylon 6
2.2 mm
9.0 mm
6.5 mm
3.5 - 4.5 mm
5.1 - 5.2 mm
$0.3519 - $0.3704 11 In stock
Black
PSU
1.6 mm
6.4 mm
11.0 mm
3.5 - 4.5 mm
3.6 - 4.2 mm
$0.1507 - $0.1587 1019 In stock
White
Nylon 6
1.8 mm
8.0 mm
9.0 mm
5.0 - 6.0 mm
3.1 - 3.2 mm
$0.2342 - $0.2465 1021 In stock
Black
Nylon 6
1.6 mm
6.4 mm
9.0 mm
2.5 - 4.0 mm
6.1 - 6.2 mm
$0.2137 - $0.2249 1022 In stock
Black
Nylon 6
1.4 mm
5.0 mm
6.5 mm
2.5 - 3.5 mm
5.1 - 5.2 mm
$0.2244 - $0.2361 1000 In stock
Black
Nylon 6
1.6 mm
6.4 mm
10.5 mm
6.5 - 7.5 mm
5.1 - 5.2 mm
$0.1585 - $0.1668 Request the lead time here
Tan
Nylon 4/6
1.6 mm
6.4 mm
9.0 mm
5.5 - 6.5 mm
3.6 - 4.2 mm
$0.1745 - $0.1838 1020 In stock
Black
Nylon 6/66
2.2 mm
9.0 mm
7.1 mm
3.0 - 4.0 mm
3.6 - 3.7 mm
  • of 8
Snap Rivet - Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in; Compatible Panel Thickness Range 20.5 - 21.5 mm | 0.807 - 0.846 in; Black; Nylon 6

SR-3230B

Price Range
$0.4555 - $0.4329

Stock Levels
46012 In stock
Attributes
  • Anchor Length
    23.0 mm
  • Pin Length
    24.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 4.3 - 5.2 mm | 0.169 - 0.205 in

SRVO-2664B

Price Range
$0.3853 - $0.2091

Stock Levels
1010 In stock
Attributes
  • Anchor Length
    6.4 mm
  • Pin Length
    7.8 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.7 - 2.8 mm | 0.106 - 0.110 in

SR-2642B

Price Range
$0.2077 - $0.1973

Stock Levels
1010 In stock
Attributes
  • Anchor Length
    4.2 mm
  • Pin Length
    4.5 mm
  • Pin Head Diameter
    5.0 mm
  • Pin Head Height
    1.4 mm
  • Head Diameter
    4.2 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 2.1 - 3.0 mm | 0.083 - 0.118 in

SR-3545W

Price Range
$0.1281 - $0.1217

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    4.5 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-4100W

Price Range
$0.1208 - $0.1147

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 2.1 - 2.2 mm | 0.083 - 0.087 in

SR-2024B

Price Range
$0.2529 - $0.2404

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    2.4 mm
  • Pin Length
    2.8 mm
  • Pin Head Diameter
    4.2 mm
  • Pin Head Height
    1.2 mm
  • Head Diameter
    12.0 mm
Snap Rivet - Tan;Nylon 4/6; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SRHR-4100

Price Range
$0.21 - $0.1996

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 1.5 - 2.5 mm | 0.059 - 0.098 in

SRP-3045

Price Range
$0.3704 - $0.3519

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Tan; Nylon 4/6; Compatible Hole Diameter Range 3.1 - 3.2 mm | 0.122 - 0.126 in

SRHR-3035

Price Range
$0.1303 - $0.1237

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    3.5 mm
  • Pin Length
    5.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in

SR-3100B

Price Range
$0.1297 - $0.1232

Stock Levels
1030 In stock
Attributes
  • Anchor Length
    10.0 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 4.0 - 5.0 mm | 0.157 - 0.197 in

SR-3065W

Price Range
$0.1014 - $0.0964

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon; Compatible Panel Thickness Range 2.5 - 3.5 mm | 0.098 - 0.138 in

SRP-3055

Price Range
$0.3704 - $0.3519

Stock Levels
16 In stock
Attributes
  • Anchor Length
    7.2 mm
  • Pin Length
    6.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

SR-5065B

Price Range
$0.2278 - $0.2164

Stock Levels
2518 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    9.0 mm
Snap Rivet - Black;PSU; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in

SRP-4065

Price Range
$0.3704 - $0.3519

Stock Levels
11 In stock
Attributes
  • Anchor Length
    6.5 mm
  • Pin Length
    11.0 mm
  • Pin Head Diameter
    7.0 mm
  • Pin Head Height
    1.0 mm
  • Head Diameter
    6.4 mm
Snap Rivet - White;Nylon 6; Compatible Panel Thickness Range 5.0 - 6.0 mm | 0.197 - 0.236 in

SR-3075W

Price Range
$0.1587 - $0.1507

Stock Levels
1019 In stock
Attributes
  • Anchor Length
    7.5 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    8.0 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 6.1 - 6.2 mm | 0.24 - 0.244 in

SR-6060B

Price Range
$0.2465 - $0.2342

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    6.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    12.0 mm
  • Pin Head Height
    2.5 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black; Nylon 6; Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in

SR-5055B

Price Range
$0.2249 - $0.2137

Stock Levels
1022 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    6.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    5.0 mm
Snap Rivet - Black;Nylon 6; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in

SR-5095B

Price Range
$0.2361 - $0.2244

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    9.5 mm
  • Pin Length
    10.5 mm
  • Pin Head Diameter
    9.0 mm
  • Pin Head Height
    2.2 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Tan;Nylon 4/6; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in

SRHR-4080

Price Range
$0.1668 - $0.1585

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    8.0 mm
  • Pin Length
    9.0 mm
  • Pin Head Diameter
    8.0 mm
  • Pin Head Height
    1.8 mm
  • Head Diameter
    6.4 mm
Snap Rivet - Black;Nylon 6/66; Compatible Panel Thickness Range 3.0 - 4.0 mm | 0.118 - 0.157 in

SRVO-3555B

Price Range
$0.1838 - $0.1745

Stock Levels
1020 In stock
Attributes
  • Anchor Length
    5.6 mm
  • Pin Length
    7.1 mm
  • Pin Head Diameter
    6.4 mm
  • Pin Head Height
    1.6 mm
  • Head Diameter
    9.0 mm