Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $2.1293 - $3.9224 | Request the lead time here |
|
M8
|
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $1.5865 - $2.9226 | Request the lead time here |
|
M6
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| $0.8487 - $1.5634 | Request the lead time here |
|
M5
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| $1.1601 - $2.1369 | Request the lead time here |
|
M6
|
|
0.984 in
25.0 mm
|
||
| $1.4346 - $2.6428 | Request the lead time here |
|
M8
|
|
1.181 in
30.0 mm
|
||
| $0.6669 - $1.2285 | Request the lead time here |
|
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm